??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
504 cast iron gate valve
Bill of material
504_cast_iron_gate_valve_2_1_2_
VARIANTNAME
2 1/2"
WEIGHTKG
Weight (kg)
20.000
USENDCONNECTION
US End Connection
ANSI B16.1 Class 125
TEMPERATUREDEGC
Temperature deg C
-10 to 230°C
SPECIFICATIONNOTES
Specification Notes
Ductile Iron with integral flanges. Outside screw pattern with rising stem. Ideal for use on more active media where fluid might have an adverse affect on thread. Flanges ends require no pipe threadingBS 5150:1990 ANSI 125. Face to face dimensions ANSI B16.10. Rising stem. Bronze trim. Flanged to ANSI B16.1 Class 125. Complies with MSS SP-70 Class 125.
PRESSURERATINGCAT
Pressure Rating (Cat)
Class 125
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_504_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Handwheel
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ENDFLANGEHOLEDIAMETER
_End Flange Hole Diameter
19.000 mm
ENDFLANGEHOLECENTRES
_End Flange Hole Centres
140.000 mm
TOPOFSTEM
Top of Stem
111.250 mm
STEMHEIGHT
Stem Height
176.083 mm
STEMLOWERCIRCLERADIUS
Stem Lower Circle Radius
62.656 mm
STEMLOOPDEPTH
Stem Loop Depth
125.312 mm
STEMLOOPWIDTH
Stem Loop Width
95.000 mm
STEMRADIUS
Stem Radius
7.600 mm
STEMCORNERRADIUS
Stem Corner Radius
25.062 mm
SIDEFINHEIGHT
Side Fin Height
89.000 mm
HANDWHEELDEPTH
Handwheel Depth
15.200 mm
GREASELUBRICATOROFFSET
Grease Lubricator Offset
156.383 mm
FINWIDTH
Fin Width
30.000 mm
FINSIDEDEPTH
Fin Side Depth
56.960 mm
CONNECTIONSIZERADIUS
Connection Size Radius
32.500 mm
BONNETNUTDIAMETER
Bonnet Nut Diameter
17.125 mm
BONNETNUTDEPTH
Bonnet Nut Depth
29.667 mm
BONNETNUTCENTRE2
Bonnet Nut Centre 2
113.750 mm
BONNETNUTCENTRE1
Bonnet Nut Centre 1
89.050 mm
BONNETGAP
Bonnet Gap
0.000 mm
BONNETDISKDEPTH
Bonnet Disk Depth
14.833 mm
BODYWIDTH
Body Width
155.000 mm
BODYRADIUS
Body Radius
56.960 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
YOKESLEEVERETGNUT
Yoke Sleeve Retg Nut
Cast or Ductile Iron
YOKESLEEVENUT
Yoke Sleeve Nut
Cast or Ductile Iron
YOKESLEEVE
Yoke Sleeve
Bronze BS EN 1982 CC491K
STEM
Stem
Brass ASTM B16-C36001
PACKING
Packing
Asbestos Free
IDPLATE
ID Plate
Aluminium
HANDWHEEL
Handwheel
Grey Iron BS EN 1561 GJL-250
GREASELUBRICATOR
Grease Lubricator
Steel or Brass
GLANDSTUDBOLTNUTS
Gland Stud/Bolt Nuts
Steel BS 3692 Gr. 8.0
GLANDBOLTS
Gland Bolts
Steel BS 3692 Gr. 8.8
GLAND
Gland
Cast Iron BS EN 1561 GJL-250
DISCSEATRING
Disc Seat Ring
Bronze BS EN 1982 CC491K
DISC
Disc
Cast Iron BS EN 1561 GJL-250
BONNETGASKET
Bonnet Gasket
Asbestos Free
BONNETBOLTS
Bonnet Bolts
Steel BS 3692 Gr. 8.8
BONNETBOLTNUTS
Bonnet Bolt Nuts
Steel BS 3692 Gr. 8.0
BONNET
Bonnet
Cast Iron BS EN 1561 GJL-250
BODYSEATRING
Body Seat Ring
Bronze BS EN 1982 CC491K
BODY
Body
Cast Iron BS EN 1561 GJL-250
OPENVALVE
Open Valve
0.000
VAR_8HOLES
8_Holes
0.000
VAR_4HOLES
4_Holes
1.000
VAR_12HOLES
12_Holes
0.000
HMM
H mm
152.000 mm
GMM
G mm
175.000 mm
FMM
F mm
137.000 mm
EMM
E mm
394.000 mm
DMM
D mm
317.000 mm
CONNECTIONSIZE
Connection Size
65.000 mm
CMM
C mm
178.000 mm
BMM
B mm
17.500 mm
AMM
A mm
190.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
2 1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=17&catID=2
PRODUCTMODEL
Product Model
504
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_504_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Cast Iron Gate Valve
MODEL
Model
504
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Hattersley gate valves offer the ultimate in dependable service wherever minimum pressure drop is important.They serve as efficient stop valves with fluid flow in either direction. The straight through design offers little resistance to flow and reduces pressure drop to a minimum. A gate-like disc - actuated by a stem screw and handwheel - moves up and down at right angles to the path of flow, and seats against two seat faces to shut off the flow. Gate valves are not recommended for throttling since the control characteristic is not appropriate and subsequent damage due to erosion may prevent the valve providing an effective shut off.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions