??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
501 cast iron gate valve
Bill of material
501_cast_iron_gate_valve_2_1_2_
VARIANTNAME
2 1/2"
WEIGHTKG
Weight (kg)
16.000
USENDCONNECTION
US End Connection
ANSI B16.1 Class 125
TEMPERATUREDEGC
Temperature deg C
-10 to 232°C
SPECIFICATIONNOTES
Specification Notes
Cast Iron with integral flanges. Inside screw pattern with non-rising stem. Ideal for use for non-corrosive and reasonably clean services. Seat rings are threaded and securely fixed into the body Face to face dimensions. ANSI B16.10 & basic BS EN 558-2 Series 3. Inside screw. Flanged to ANSI B16.1 Class 125 and BS 1560 3.2. Bronze trim. Complies with MSS SP-70 Class 125 and BS5150 ANSI 125.
PRESSURERATINGCAT
Pressure Rating (Cat)
Class 125
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_501_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Handwheel
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ENDFLANGEHOLEDIAMETER
_End Flange Hole Diameter
19.000 mm
ENDFLANGEHOLECENTRES
_End Flange Hole Centres
140.000 mm
TOPOFSTEM
Top of Stem
106.800 mm
STEMHEIGHT
Stem Height
57.670 mm
STEMLOWERCIRCLERADIUS
Stem Lower Circle Radius
61.188 mm
STEMLOOPDEPTH
Stem Loop Depth
122.375 mm
STEMLOOPWIDTH
Stem Loop Width
105.556 mm
STEMRADIUS
Stem Radius
7.000 mm
STEMCORNERRADIUS
Stem Corner Radius
24.475 mm
HANDWHEELNUTHEIGHT
Handwheel Nut Height
5.833 mm
HANDWHEELNUTDIAMETER
Handwheel Nut Diameter
11.667 mm
HANDLEWHEELRADIUS
Handlewheel Radius
70.000 mm
FLANGECUTOUTRADIUS
Flange Cut Out Radius
7.120 mm
FLANGECUTOUTCENTRES
Flange Cut Out Centres
132.800 mm
CONNECTIONSIZERADIUS
Connection Size Radius
32.500 mm
BONNETLENGTH
Bonnet Length
79.544 mm
BONNETDISKWIDTH
Bonnet Disk Width
159.088 mm
BONNETBASEHEIGHT
Bonnet Base Height
21.175 mm
BONNETGAP
Bonnet Gap
0.000 mm
BONNETDISKLENGTH
Bonnet Disk Length
169.400 mm
BONNETDISKDEPTH
Bonnet Disk Depth
14.117 mm
BODYWIDTH
Body Width
154.000 mm
BODYRADIUS
Body Radius
55.625 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
STUFFINGBOXGASKET
Stuffing Box Gasket
Asbestos Free
STUFFINGBOX
Stuffing Box
Cast Iron BS EN 1561 GJL-250
STEM
Stem
Brass BS EN 12164 CW721R
PACKING
Packing
Asbestos Free
IDPLATE
ID Plate
Aluminium
HANDWHEELWASHER
Handwheel Washer
Steel BS 4320
HANDWHEELNUT
Handwheel Nut
Steel BS 3692 Gr. 8
HANDWHEEL
Handwheel
Grey Iron BS EN 1561 GJL-250
GLANDSTUDS
Gland Studs
Steel BS 3692 Gr. 8.8
GLANDSTUDBOLTNUTS
Gland Stud/Bolt Nuts
Steel BS 3692 Gr. 8
GLANDBOLTS
Gland Bolts
Steel BS 3692 Gr. 8.8
GLAND
Gland
Cast Iron BS EN 1561 GJL-250
DISCSTEMNUT
Disc Stem Nut
Bronze BS EN 1982 CC491K
DISCRING
Disc Ring
Bronze BS EN 1982 CC491K
DISC
Disc
Cast Iron BS EN 1561 GJL-250
BONNETGASKET
Bonnet Gasket
Asbestos Free
BONNET
Bonnet
Cast Iron BS EN 1561 GJL-250
BODYBONNETNUT
Body/Bonnet Nut
Steel BS 3692 Gr. 8.8
BODYBONNETBOLT
Body/Bonnet Bolt
Steel BS 3692 Gr. 8
BODYSEATRING
Body Seat Ring
Bronze BS EN 1982 CC491K
BODY
Body
Cast Iron BS EN 1561 GJL-250
VAR_8HOLES
8_Holes
0.000
VAR_4HOLES
4_Holes
1.000
VAR_12HOLES
12_Holes
0.000
EMM
E mm
140.000 mm
DMM
D mm
296.000 mm
CONNECTIONSIZE
Connection Size
65.000 mm
CMM
C mm
178.000 mm
BMM
B mm
18.000 mm
AMM
A mm
190.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
2 1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=16&catID=2
PRODUCTMODEL
Product Model
501
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_501_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Cast Iron Gate Valve
MODEL
Model
501
MANUFACTURER
Manufacturer
Crane Fluid Systems
KEYNOTE
Keynote
S
DESCRIPTION
Description
Hattersley gate valves offer the ultimate in dependable service wherever minimum pressure drop is important.They serve as efficient stop valves with fluid flow in either direction. The straight through design offers little resistance to flow and reduces pressure drop to a minimum. A gate-like disc - actuated by a stem screw and handwheel - moves up and down at right angles to the path of flow, and seats against two seat faces to shut off the flow. Gate valves are not recommended for throttling since the control characteristic is not appropriate and subsequent damage due to erosion may prevent the valve providing an effective shut off.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions