??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Alto Shaam
Description
500-TH-III
Bill of material
9HWZEWIZL
ORDERNO
9HWZEWIZL
VAR__OF_WIRES
# of wires
3W
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
2204.800
CODE_A
code a
0
CONN_CONDUIT
conn conduit
1
CONN_PLUG_NEMA
conn plug nema
N/A
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEDICATED_CIRCUIT_REQUIRED
dedicated circuit required
NO
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
ELECTRONIC COOK AND HOLD OVEN
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
30.188
ELEC_CONN_RI_HEIGHT
elec conn ri height
24.000
ELECTRICAL_REMARKS
electrical remarks
Stub out to wall at 24" AFF.
FL_AMPS
fl amps
10.600
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
GROUND_FAULT_PROTECTION_REQUIRED
ground fault protection required
YES
HOST
host
0
HP
hp
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
ISOLATED_GROUND_REQUIRED
isolated ground required
YES
LEFT
left
0
LEFT_ML
left ml
0
LEGS
legs
0
LEGS_HEIGHT
legs height
5.625
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alto-Shaam, Inc.
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
500-TH-III
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
RIGHT
right
1
RIGHT_ML
right ml
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SHOW_BUMPER
show bumper
0
SHOW_CASTERS
show casters
1
SHOW_CLEARANCE
show clearance
0
SHOW_WINDOW_DOOR
show window door
0
URL
url
www.alto-shaam.com
URL_CUTSHEET
url cutsheet
www.alto-shaam.com
URL_MANUFACTURER
url manufacturer
www.alto-shaam.com
VENTILATION_REQUIRED
ventilation required
NO
VERSION
version
2012
VOLTS
volts
208
WATTS
watts
2204.800
WEIGHT
weight
140 lbs
WORK_PLANE_BASED
work plane-based
0
NAME
name
0FYC461FX
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions