??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
50 m precisions-vice - -
Bill of material
349900
BEST
Order No.
349900
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
AUSF
version
for T-slot 5
SPANNW
Jaw width
beliebig
SPANNKRAFT
Clamping force
limited
B
Jaw width
50
H
height
32 mm
B1
width
75.5 mm
L
Length
52 mm
L1
Length
53 mm
BS
Description
Information
Infotext
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions