??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 9
HELP_VARIABLE
Firma
BKT Elektronik
Opis
4DC cabinets family ENG v.1.2
Lista materiałowa
47U 600x1200
ORDERNO
ALWAYS_VERTICAL
always vertical
1
BASE
base
1
BKT_4DC_KATALOG
bkt 4dc katalog
https://www.bkte.pl/uploads/files/4dc/Rozwi%C4%85zania_data_center_PL.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_FOOT
d foot
240.000
DATE_CREATED
date created
2014
DATE_MODIFIED
date modified
2018
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
Stable welded frame, laser cut from steel profiles min. gauge 1.5 mm, and at least 1,500 kg load capacity, perforated in all planes, possible use of levelling feet and wheels. Cabinet frame with multiple horizontal and vertical installation openings, which enable mounting cable arrangement tools, and power distribution units. Screwed down roof with at least 4x2U openings (800mm wide cabinet roof has additional openings outside the main 19" area for cabling insertion). A cabinet has to be adaptable for cold/hot aisle development as a standard.
DESIGN_OFFICE
design office
https://www.bkte.pl/rozwiazania-systemowe/uslugi-projektowe/narzedzia-projektowe
DESIGN_OPTION
design option
-1
DOOR_L
door l
1
DOOR_R
door r
0
FAMILY_VERSION
family version
1.2
FLOOR
floor
1
H_BASE
h base
100
HEAT_GAIN___IT_RECOMMENDATIONS
heat gain - it recommendations
HEIGHT
height
HIN
hin
HOST
host
0
LISTWY_ON_OFF
listwy on/off
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
BKT Elektronik Sp.zo.o. POLAND
MASSUNIT
massunit
1
MODEL
model
4DC
NORMY_JAKO_CIOWE
normy jakościowe
ISO 9001, ISO14001, DIN EN ISO 3834-2.
OBCI__ENIE_DOPUSZCZALNE
obciążenie dopuszczalne
1500
PART_NUMBER
part number
PART_TYPE
part type
0
PREFORACJA_DRZWI
preforacja drzwi
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.bkte.pl/en/products-catalog/c/6335/server-cabinets-bkt-4dc-
PRODUCT_INFORMATION
product information
PRODUCT_PAGE_URL
product page url
https://www.bkte.pl/en/system-solutions/data-center/bkt-4data-center/bkt-4cubedc
RACKS
racks
RECOMMENDATIONS
recommendations
2xPDU equipment + 16mm2 PE grounding
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEETXT
seetxt
1
SERV_ZONE_B
serv zone b
0
SERV_ZONE_F
serv zone f
0
SERV_ZONE_L
serv zone l
0
SERV_ZONE_R
serv zone r
0
SERV_ZONE_UP
serv zone up
0
SERV_ZONE_UP_VALUE
serv zone up value
800
SHARED
shared
0
STANDARDS
standards
ISO 11801-1,-2:2017, EN 50173-1: 2011, EN 50173-2: 2008/ A1: 2011, EN 50174-1: 2010/A1: 2011, PN-EN 50310:2016, TIA/EIA-568-B.2, PN/E 08106/EN 60529, EN-6297-3-100, PN-EN 41003, PN-EN 60529:2003, EIA-310-B i dyrektywami 73/23/EWG oraz 93/68/AWG.
SZ_B
sz b
SZ_F
sz f
SZ_L
sz l
600
SZ_R
sz r
600
SZ_UP
sz up
800
U42
u42
1
U45
u45
U47
u47
URL
url
https://www.bkte.pl/en/
UTXT
utxt
1
VERSION
version
2017
W_DOOR_B
w door b
W_DOOR_F
w door f
W_2
w/2
WAGA_SZAFY_NETTO
waga szafy netto
WALL_L
wall l
1
WALL_R
wall r
1
WIDOCZNO___RACK
widoczność rack
1
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
WRDIST
wrdist
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions