??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
49 bronze vertical lift pattern check valve
Bill of material
49_bronze_vertical_lift_pattern_check_valve_1_2_
VARIANTNAME
1/2"
WEIGHTKG
Weight (kg)
0.180
USENDCONNECTION
US End Connection
ASTM B1.20.1
UKENDCONNECTION
UK End Connection
BS EN 10266 (ISO 7)
TEMPERATUREDEGC
Temperature deg C
-10 to 120 deg C
SPECIFICATIONNOTES
Specification Notes
Bronze body. Stainless steel spring. Suitable for mounting horizontally or vertically (flow upwards). Resilient seat.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN32
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Check%20Valve%20Fig.%2049%20Hatt%20DS(1).pdf
OPERATOR
Operator
Vertical Lift Pattern
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
REVOLVERADIUSSMALL
Revolve Radius_Small
16.500 mm
REVOLVERADIUSMEDIUM
Revolve Radius_Medium
18.857 mm
REVOLVERADIUSLARGE
Revolve Radius_Large
20.000 mm
REVOLVEDEPTHSMALL
Revolve Depth_Small
8.833 mm
REVOLVEDEPTHLARGE
Revolve Depth_Large
3.533 mm
CONNECTIONSIZERADIUS
Connection Size Radius
7.500 mm
ENDNUTTHICKNESS
_End Nut Thickness
10.400 mm
BODYWIDTH
Body Width
32.200 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
SPRING
Spring
Stainless Steel 10270 X10 CrNr18-8
SEAT
Seat
EPDM
DISC
Disc
Bronze BS EN 1982 CC491K
CAPEND
Cap End
Bronze BS EN 1982 CC491K
BODY
Body
Bronze BS EN 1982 CC491K
BS
1.000
AT
0.000
CONNECTIONSIZE
Connection Size
15.000 mm
BMM
B mm
33.000 mm
AMM
A mm
53.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=31&catID=6
PRODUCTMODEL
Product Model
49
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Check%20Valve%20Fig.%2049%20Hatt%20DS(1).pdf
PRODUCTDESCRIPTION
Product Description
Bronze Vertical Lift Pattern Check Valve
MODEL
Model
49
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Robust and high quality bronze body. Suitable for mounting vertical only. Resilient seat.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions