??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
48TC17-30 Vertical and Horizontal Supply and Return Family
Bill of material
48TC17-30 Vertical and Horizontal Supply and Return Family
ORDERNO
48TC17-30 Vertical and Horizontal Supply and Return Family
AIR_PRESSURE_DROP
air pressure drop
0
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
0
ANGLE_2
angle 2
50
ANGLE_3
angle 3
180
ANGLE_4
angle 4
90
ANGLE_5
angle 5
180
ANGLE_6
angle 6
90
ANGLE_7
angle 7
180
ANGLE_8
angle 8
90
ANGLE_9
angle 9
90
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3050200
BASE_HEIGHT
base height
3.75
BASE_LENGTH
base length
127.875
BASE_MATERIAL
base material
BASE_WIDTH
base width
86.375
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
36
CLEARANCE_FRONT
clearance front
36
CLEARANCE_LEFT
clearance left
12
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
18
CLEARANCE_ZONES
clearance zones
0
CONTROL_KNOCKOUT_RADIUS
control knockout radius
0.4375
CONTROL_Y_OFFSET
control y offset
4.75
CONTROL_Z_OFFSET
control z offset
45.375
COST
cost
0
CURB_HEIGHT_1
curb height 1
14
CURB_HEIGHT_2
curb height 2
24
CURB_HEIGHT_LABEL
curb height label
14
CURB_LENGTH
curb length
121.625
CURB_MATERIAL
curb material
CURB_OFFSET_X
curb offset x
0
CURB_OFFSET_X_LABEL
curb offset x label
144
CURB_OFFSET_Y
curb offset y
0
CURB_OFFSET_Y_LABEL
curb offset y label
72
CURB_RA_HEIGHT
curb ra height
69.5625
CURB_RA_WIDTH
curb ra width
22.25
CURB_RA_X_OFFSET
curb ra x offset
95.8125
CURB_RA_Y_OFFSET
curb ra y offset
0
CURB_SA_HEIGHT
curb sa height
63.875
CURB_SA_WIDTH
curb sa width
27.875
CURB_SA_X_OFFSET
curb sa x offset
43.75
CURB_SA_Y_OFFSET
curb sa y offset
13.125
CURB_WIDTH
curb width
80.625
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
48TC WeatherExpert Series Ultra High Efficient Single Package Rooftop and Single Zone VAV Cooling Only with Optional Electric Heat with Puron (R-410A) Refrigerant Ultra High Efficient Single Package Rooftop and Single Zone VAV Cooling Only with Optional Electric Heat with Puron (R-410A) Refrigerant
DESIGN_OPTION
design option
-1
DRAIN_ALTERNATE
drain alternate
0
DRAIN_KNOCKOUT_RADIUS
drain knockout radius
0.875
DRAIN_RADIUS
drain radius
0.375
DRAIN_X_OFFSET
drain x offset
37.5
DRAIN_X_OFFSET_LABEL
drain x offset label
90.375
DRAIN_Y_OFFSET_H
drain y offset h
0
DRAIN_Y_OFFSET_LABEL
drain y offset label
86.375
DRAIN_Y_OFFSET_V
drain y offset v
0
DRAIN_Z_OFFSET
drain z offset
5.25
DRAIN_Z_OFFSET_LABEL
drain z offset label
5.25
ECONOMIZER_HEIGHT_H
economizer height h
24.25
ECONOMIZER_HEIGHT_LABEL
economizer height label
29.25
ECONOMIZER_HEIGHT_V
economizer height v
29.25
ECONOMIZER_HORIZONTAL
economizer horizontal
0
ECONOMIZER_LENGTH_H
economizer length h
68
ECONOMIZER_LENGTH_LABEL
economizer length label
68
ECONOMIZER_LENGTH_V
economizer length v
68
ECONOMIZER_OR_2_POSITION_DAMPER
economizer or 2 position damper
0
ECONOMIZER_VERTICAL
economizer vertical
0
ECONOMIZER_WIDTH_H
economizer width h
24.875
ECONOMIZER_WIDTH_LABEL
economizer width label
24.875
ECONOMIZER_WIDTH_V
economizer width v
24.875
ECONOMIZER_X_OFFSET
economizer x offset
3
ECONOMIZER_Y_OFFSET
economizer y offset
14.125
ECONOMIZER_Z_OFFSET_H
economizer z offset h
43.25
ECONOMIZER_Z_OFFSET_LABEL
economizer z offset label
48.25
ECONOMIZER_Z_OFFSET_V
economizer z offset v
48.25
FAMILY_NAME
family name
FAN_HEIGHT
fan height
1.125
FRAME_WIDTH
frame width
1
GAS_ALTERNATE
gas alternate
0
GAS_FLOW
gas flow
0
GAS_KNOCKOUT_RADIUS
gas knockout radius
0.70703125
GAS_PRESSURE_DROP
gas pressure drop
0
GAS_RADIUS
gas radius
0.375
GAS_X_OFFSET
gas x offset
50.5
GAS_Y_OFFSET
gas y offset
6.5
GAS_Y_OFFSET_LABEL
gas y offset label
0
GAS_Z_OFFSET
gas z offset
10.25
GAS_Z_OFFSET_LABEL
gas z offset label
10.25
GRILLE_1_X_OFFSET
grille 1 x offset
112.03125
GRILLE_1_Y_OFFSET
grille 1 y offset
17
GRILLE_2_X_OFFSET
grille 2 x offset
125.71875
GRILLE_2_Y_OFFSET
grille 2 y offset
43.1875
GRILLE_3_X_OFFSET
grille 3 x offset
98.34375
GRILLE_3_Y_OFFSET
grille 3 y offset
43.1875
GRILLE_4_X_OFFSET
grille 4 x offset
112.03125
GRILLE_4_Y_OFFSET
grille 4 y offset
69.375
GRILLE_5_X_OFFSET
grille 5 x offset
0
GRILLE_5_Y_OFFSET
grille 5 y offset
0
GRILLE_6_X_OFFSET
grille 6 x offset
0
GRILLE_6_Y_OFFSET
grille 6 y offset
0
GRILLE_COVER_RADIUS
grille cover radius
3
GRILLE_MATERIAL
grille material
GRILLE_RADIUS
grille radius
12
HORIZONTAL_AIR
horizontal air
1
HORIZONTAL_AIR_END_UNIT
horizontal air end unit
0
HOST
host
0
KEYNOTE
keynote
LENGTH_1
length 1
14
LENGTH_10
length 10
84.34375
LENGTH_11
length 11
28.1145833333333
LENGTH_12
length 12
42.171875
LENGTH_13
length 13
-29.75
LENGTH_14
length 14
2
LENGTH_15
length 15
16.0859375
LENGTH_2
length 2
0.25
LENGTH_3
length 3
84.34375
LENGTH_4
length 4
42.171875
LENGTH_5
length 5
50
LENGTH_6
length 6
1
LENGTH_7
length 7
5.625
LENGTH_8
length 8
5.625
LENGTH_9
length 9
11.875
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MODEL
model
NOMINAL_CAPACITY
nominal capacity
180000
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PIVOT_X
pivot x
144
PIVOT_Y
pivot y
72
POWER_EXHAUST
power exhaust
0
POWER_EXHAUST_HEIGHT
power exhaust height
23
POWER_EXHAUST_LENGTH
power exhaust length
43
POWER_EXHAUST_OFFSET
power exhaust offset
17
POWER_EXHAUST_WIDTH
power exhaust width
17
POWER_FACTOR
power factor
0.8
POWER_KNOCKOUT_RADIUS
power knockout radius
1.8125
POWER_Y_OFFSET
power y offset
4.75
POWER_Z_OFFSET
power z offset
9.375
RA_X_OFFSET_H
ra x offset h
3.25
RA_X_OFFSET_LABEL
ra x offset label
101.25
RA_X_OFFSET_V
ra x offset v
6.25
RA_Y_OFFSET_H
ra y offset h
0.71875
RA_Y_OFFSET_LABEL
ra y offset label
85.53125
RA_Y_OFFSET_V
ra y offset v
6.25
RA_Z_OFFSET
ra z offset
5.625
RETURN_AIR_FLOW
return air flow
0
RETURN_AIR_HEIGHT_H
return air height h
41.375
RETURN_AIR_HEIGHT_LABEL
return air height label
41.375
RETURN_AIR_HEIGHT_V
return air height v
68.125
RETURN_AIR_WIDTH_H
return air width h
23.375
RETURN_AIR_WIDTH_LABEL
return air width label
23.375
RETURN_AIR_WIDTH_LABEL_2
return air width label 2
23.375
RETURN_AIR_WIDTH_LABEL_3
return air width label 3
-23.375
RETURN_AIR_WIDTH_V
return air width v
19.25
ROOF_CURB_14_
roof curb 14"
1
ROOF_CURB_24_
roof curb 24"
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SA_X_OFFSET_H
sa x offset h
50.75
SA_X_OFFSET_LABEL
sa x offset label
47.375
SA_X_OFFSET_V
sa x offset v
53.75
SA_Y_OFFSET_H
sa y offset h
0.71875
SA_Y_OFFSET_LABEL
sa y offset label
85.53125
SA_Y_OFFSET_V
sa y offset v
6.25
SA_Z_OFFSET
sa z offset
5.625
SHARED
shared
0
SUPPLY_AIR_HEIGHT_H
supply air height h
15.875
SUPPLY_AIR_HEIGHT_LABEL
supply air height label
15.875
SUPPLY_AIR_HEIGHT_V
supply air height v
25.5
SUPPLY_AIR_NOMINAL_CAPACITY
supply air nominal capacity
0
SUPPLY_AIR_WIDTH_H
supply air width h
29.75
SUPPLY_AIR_WIDTH_LABEL
supply air width label
-29.75
SUPPLY_AIR_WIDTH_LABEL_2
supply air width label 2
29.75
SUPPLY_AIR_WIDTH_V
supply air width v
61.625
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
49.375
UNIT_LENGTH
unit length
126.4375
UNIT_SIZE
unit size
17
UNIT_WIDTH
unit width
84.9375
URL
url
www.carrier.com
VERTICAL_AIR
vertical air
0
VISIBILITY_1
visibility 1
1
VISIBILITY_10
visibility 10
0
VISIBILITY_11
visibility 11
1
VISIBILITY_12
visibility 12
0
VISIBILITY_2
visibility 2
1
VISIBILITY_3
visibility 3
1
VISIBILITY_4
visibility 4
0
VISIBILITY_5
visibility 5
1
VISIBILITY_6
visibility 6
0
VISIBILITY_7
visibility 7
0
VISIBILITY_8
visibility 8
0
VISIBILITY_9
visibility 9
1
VISIBILITY_DRAIN_ALTERNATE
visibility drain alternate
0
VISIBILITY_ECONOMIZER
visibility economizer
0
VISIBILITY_GAS_ALTERNATE
visibility gas alternate
0
VISIBILITY_HORIZONTAL_AIR
visibility horizontal air
1
VISIBILITY_HORIZONTAL_AIR_END_UNIT
visibility horizontal air end unit
0
VISIBILITY_POWER_EXHAUST
visibility power exhaust
0
VOLTAGE
voltage
240
WORK_PLANE_BASED
work plane-based
0
NAME
name
48TC17-30 Vertical and Horizontal Supply and Return Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions