??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
48GC04-06 Family
Bill of material
48GC04-06 Family
ORDERNO
48GC04-06 Family
ACTUAL_CONDENSATE_DRAIN_FLOW
actual condensate drain flow
0
ACTUAL_HEATER_GAS_FLOW
actual heater gas flow
0
ACTUAL_RETURN_AIR_FLOW
actual return air flow
0
ACTUAL_SUPPLY_AIR_FLOW
actual supply air flow
0
ADDITIONAL_WEIGHT_FROM_OPTIONS
additional weight from options
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3060300
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_MATERIAL
clearance material
CLEARANCE_REQUIREMENTS
clearance requirements
Consult Carrier for Clearance Requirements
CLEARANCE_FRONT
clearance_front
4
CLEARANCE_LEFT
clearance_left
4
CLEARANCE_REAR
clearance_rear
3
CLEARANCE_RIGHT
clearance_right
3
CLEARANCE_TOP
clearance_top
6
CONDENSATE_DRAIN_CONNECTION_DIAMETER
condensate drain connection diameter
0.75
CONVENIENCE_OUTLET_OPTION
convenience outlet option
[Yes - Powered][Yes - Unpowered (15 or 20A)][No]
COOLING_AIRFLOW_MAXIMUM
cooling airflow maximum
1500
COOLING_AIRFLOW_MINIMUM
cooling airflow minimum
900
COOLING_ENTERING_DRY_BULB_TEMPERATURE
cooling entering dry bulb temperature
0
COOLING_ENTERING_WET_BULB_TEMPERATURE
cooling entering wet bulb temperature
0
COST
cost
0
CURB_ACCESSORY_HEIGHT
curb accessory height
0
CURBACCESSHEIGHT
curbaccessheight
1.16666666666667
CURBACCESSORY
curbaccessory
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEAD_WEIGHT
dead weight
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TBD
DESIGN_OPTION
design option
-1
EER
eer
0
EFFICIENCY_RATINGS
efficiency ratings
by Type
ELECTRICAL_DISCONNECT
electrical disconnect
0
ELECTRICAL_WATTAGE
electrical_wattage
0
FAMILY_NAME
family name
FILTERS_REQUIRED
filters required
by Type
FRAME_FINISH
frame finish
FREQUENCY
frequency
60
FUEL_TYPE
fuel type
[NG Std][LP Special Order][High Altitude]
FULL_LOAD_CURRENT
full load current
0
GAS_HEAT_BTU_INPUT
gas heat_btu input
0
GAS_HEAT_BTU_OUTPUT
gas heat_btu output
0
GAS_LINE_PRESSURE_RANGE
gas line pressure range
5 - 13.5 in wg
GAS_MODULATION_RANGE
gas modulation range
[5:1][10:1]
HEATING_AIRFLOW_MAXIMUM
heating airflow maximum
0
HEATING_AIRFLOW_MINIMUM
heating airflow minimum
0
HEATING_AIRFLOW_NOTES
heating airflow notes
Confirm Heat Level Required and Resulting Heating CFM
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
0
HEATING_ENTERING_WET_BULB_TEMPERATURE
heating entering wet bulb temperature
0
HEIGHT
height
2.78125
HIGH_AND_LOW_PRESSURE_GAS_CONNECTION_DIAMETER
high and low pressure gas connection diameter
0.5
HOST
host
0
IEER
ieer
0
INCLUDE_CURB_ACCESSORY_14IN
include curb accessory 14in
0
INCLUDE_CURB_ACCESSORY_24IN
include curb accessory 24in
0
INCLUDE_ECONOMIZER_HOOD
include economizer hood
1
INCLUDE_LISTED_OPTIONS
include listed options
by Type
INCLUDE_SMOKE_DETECTORS
include smoke detectors
[Supply] and/or [Return]
KEYNOTE
keynote
23 75 00
LENGTH
length
6.19791666666667
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MODEL
model
TBD
NOMINAL_CAPACITY
nominal capacity
by Type
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.35.14.14
OMNICLASS_TITLE
omniclass title
Customized Rooftop Air Handling Units
OPERATING_TEMPERATURE_RANGE
operating temperature range
40 - 115 F Standard
PART_TYPE
part type
0
PHASE
phase
1
PIPING_CONDENSATE_CONNECTION_TYPE
piping_condensate connection type
NPT
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.utcccs-cdn.com/hvac/docs/1005/Public/0F/48-50GC-4-6-01PD.pdf
PRODUCT_NAME
product name
48GC
PRODUCT_PAGE_URL
product page url
https://www.carrier.com/commercial/en/us/products/packaged-outdoor/outdoor-packaged-units/48gc/
RA_TEMPERATURE
ra temperature
0
REFRIGERANT_CHARGE_TOTAL
refrigerant charge total
0
REFRIGERANT_USED
refrigerant used
Puron
RETURN_AIR_CONNECTION_HEIGHT
return air connection height
10.875
RETURN_AIR_CONNECTION_WIDTH
return air connection width
25.625
RETURN_HORIZONTAL
return horizontal
0
RETURN_VERTICAL
return vertical
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SA_TEMPERATURE
sa temperature
0
SCREEN_MATERIAL
screen material
SEER
seer
0
SENSIBLE_COOLING_CAPACITY
sensible cooling capacity
0
SHARED
shared
0
SHOW_CLEARANCE
show clearance
0
SOUND_DB_RATING
sound db rating
X dB
STANDARDS_CONFORMANCE
standards conformance
By Type
SUPPLY_AIR_CONNECTION_HEIGHT
supply air connection height
17.75
SUPPLY_AIR_CONNECTION_WIDTH
supply air connection width
12.125
SUPPLY_HORIZONTAL
supply horizontal
0
SUPPLY_VERTICAL
supply vertical
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.carrier.com/commercial/en/us/
VOLTAGE
voltage
208
WIDTH
width
3.88541666666667
WORK_PLANE_BASED
work plane-based
1
NAME
name
48GC04-06 Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions