??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
48ES, 48VL, 48XL Small Packaged Products Air Conditioner Gas Furnace Family
Bill of material
48ES, 48VL, 48XL Small Packaged Products Air Conditioner Gas Furnace Family
ORDERNO
48ES, 48VL, 48XL Small Packaged Products Air Conditioner Gas Furnace Family
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
0
ANGLE_2
angle 2
0
ANGLE_3
angle 3
5
ANGLE_4
angle 4
40
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3030200
BASE_HEIGHT
base height
3
BASE_LENGTH
base length
48.28125
BASE_MATERIAL
base material
BASE_WIDTH
base width
32.71875
BODY_MATERIAL
body material
BOTTOM_RETURN_AIR
bottom return air
0
BOTTOM_SUPPLY_AIR
bottom supply air
0
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
12
CLEARANCE_FRONT
clearance front
36
CLEARANCE_LEFT
clearance left
36
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
42
CLEARANCE_TOP
clearance top
48
CLEARANCE_ZONES
clearance zones
0
CONTROL_RADIUS
control radius
0.4375
CONTROL_Y_OFFSET
control y offset
1.83984375
CONTROL_Z_OFFSET
control z offset
13.671875
COOLING_CAPACITY
cooling capacity
18000
COST
cost
0
CURB_HEIGHT
curb height
8
CURB_HEIGHT_A
curb height a
8
CURB_HEIGHT_B
curb height b
14
CURB_LENGTH_1
curb length 1
44.3125
CURB_LENGTH_2
curb length 2
45.9375
CURB_WIDTH_1
curb width 1
28.75
CURB_WIDTH_2
curb width 2
30.375
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Comfort Series 13 SEER Single-Packaged Air Conditioner and Gas Furnace System with Puron Refrigerant
DESIGN_OPTION
design option
-1
DRAIN_HOLE_RADIUS
drain hole radius
0.6640625
DRAIN_RADIUS
drain radius
0.375
DRAIN_Y_OFFSET
drain y offset
12.8515625
DRAIN_Z_OFFSET
drain z offset
1.6796875
DUCT_HEIGHT
duct height
15.9375
DUCT_SEPERATION
duct seperation
22.5
DUCT_WIDTH
duct width
9.9375
DUCT_X_OFFSET
duct x offset
3.4375
DUCT_Y_OFFSET
duct y offset
2.75
DUCT_Z_OFFSET
duct z offset
6.5625
ECONOMIZER
economizer
1
ECONOMIZER_HEIGHT
economizer height
16.25
ECONOMIZER_LENGTH
economizer length
21
ECONOMIZER_WIDTH
economizer width
17.5
FAMILY_NAME
family name
FREQUENCY
frequency
60
GAS_FLOW
gas flow
0
GAS_HOLE_RADIUS
gas hole radius
0.8203125
GAS_PRESSURE_DROP
gas pressure drop
0
GAS_RADIUS
gas radius
0.5
GAS_Y_OFFSET
gas y offset
4.80859375
GAS_Z_OFFSET
gas z offset
8.21875
GRILLE_HEIGHT
grille height
0.91015625
GRILLE_MATERIAL
grille material
GRILLE_OFFSET_1
grille offset 1
0
GRILLE_OFFSET_2
grille offset 2
2.5
GRILLE_OFFSET_3
grille offset 3
9
GRILLE_OFFSET_4
grille offset 4
2.5
GRILLE_PLATE_RADIUS
grille plate radius
2.6
GRILLE_RADIUS
grille radius
13
HEATING_CAPACITY
heating capacity
40000
HIGHLIGHT_MATERIAL
highlight material
HOOD_HEIGHT
hood height
4.83984375
HOOD_LENGTH
hood length
4.5390625
HOOD_WIDTH
hood width
3.171875
HOOD_Y_OFFSET
hood y offset
6.0390625
HOOD_Z_OFFSET
hood z offset
12.3515625
HOST
host
0
KEYNOTE
keynote
LENGTH_1
length 1
0.25
LENGTH_10
length 10
10.48046875
LENGTH_11
length 11
8
LENGTH_12
length 12
0.640625000000003
LENGTH_13
length 13
0.640625000000003
LENGTH_14
length 14
0.638671875
LENGTH_15
length 15
0.638671875
LENGTH_16
length 16
0
LENGTH_17
length 17
1.73333333333333
LENGTH_18
length 18
4.33333333333333
LENGTH_19
length 19
6.06666666666667
LENGTH_2
length 2
12.20703125
LENGTH_20
length 20
7.8
LENGTH_21
length 21
9.53333333333333
LENGTH_22
length 22
11.2666666666667
LENGTH_23
length 23
14.25
LENGTH_24
length 24
16.25
LENGTH_3
length 3
13.25
LENGTH_4
length 4
1.73046875
LENGTH_5
length 5
15.470703125
LENGTH_6
length 6
20.9200886599267
LENGTH_7
length 7
10.4
LENGTH_8
length 8
15.6666666666667
LENGTH_9
length 9
12.5333333333333
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier Corporation
MASSUNIT
massunit
1
MAXIMUM_CURRENT
maximum current
0
MODEL
model
48ES-A18-040-30
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.35.14.21
OMNICLASS_TITLE
omniclass title
Modular Rooftop Air Handling Units
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
0.8
POWER_RADIUS
power radius
0.56640625
POWER_Y_OFFSET
power y offset
2
POWER_Z_OFFSET
power z offset
17.9609375
PRESSURE_DROP
pressure drop
0
RETURN_AIR_FLOW
return air flow
0
RETURN_AIR_HORIZONTAL_OFFSET
return air horizontal offset
0.888671875
RETURN_AIR_VERTICAL_OFFSET
return air vertical offset
6.5625
ROOF_CURB
roof curb
1
ROOF_CURB_A
roof curb a
1
ROOF_CURB_B
roof curb b
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUNNING_CURRENT
running current
0
SEER
seer
13
SHARED
shared
0
SUPPLY_AIR_FLOW
supply air flow
0
SUPPLY_AIR_HORIZONTAL_OFFSET
supply air horizontal offset
0.888671875
SUPPLY_AIR_VERTICAL_OFFSET
supply air vertical offset
6.5625
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
37.01953125
UNIT_LENGTH
unit length
47
UNIT_WIDTH
unit width
31.44140625
URL
url
www.carrier.com
VOLTAGE
voltage
208
WEIGHT
weight
282
WORK_PLANE_BASED
work plane-based
0
NAME
name
48ES, 48VL, 48XL Small Packaged Products Air Conditioner Gas Furnace Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions