??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Arroyo Instruments
Description
485 Series LaserPak
Bill of material
485-08-04 LaserPak, 8A
ORDERNO
ACCURACY______SET_MA__
accuracy (±[% set+ma])
ACCURACY______SET__A__
accuracy (±[% set+μa])
0.05% + 1
COMPLIANCE_VOLTAGE__V_
compliance voltage (v)
COMPUTER_INTERFACE
computer interface
USB 2.0 Full Speed (Type B), RS-232 (DB-9, male)
CONNECTOR
connector
DB-15, male
CURRENT_LIMIT_ACCURACY__MA_
current limit accuracy (ma)
DATASHEET
datasheet
485 Series LaserPak Datasheet
FIRMWARE_UPDATE
firmware update
485 Series LaserPak Firmware Update
INPUT_POWER
input power
115V or 230V (jumper selectable), 50 60Hz
INPUTS
inputs
Onoff control, analog modulation input
LASER_CONNECTOR
laser connector
DB-9, female
MANUALS
manuals
Computer Interfacing Manual
MEASUREMENT_ACCURACY______READING_V__
measurement accuracy (±[% reading+v])
0.05% + 0.004
MODEL
model
485 Series LaserPak CAD Model
MODEL_NUMBERS
model numbers
MODULATION_BANDWIDTH__KHZ_
modulation bandwidth (khz)
MODULATION_INPUT_RANGE
modulation input range
0 – 10V, 10kΩ
NOISERIPPLE___A_RMS__LOW_BW_
noiseripple (μa rms, low bw)
OPERATING_TEMPERATURE
operating temperature
+10°C to +40°C
OUTPUTS
outputs
Analog current monitor, analog photodiode monitor, onoff state, stable state
PD_BIAS__V_
pd bias (v)
No Bias, -3V, or -5V (jumper)
PHOTODIODEINTERLOCK
photodiodeinterlock
On LDD connector
RANGE__MA_
range (ma)
RANGE__V_
range (v)
RANGE___A_
range (μa)
5 – 10000
RESOLUTION__MA_
resolution (ma)
RESOLUTION__V_
resolution (v)
0.001
RESOLUTION___A_
resolution (μa)
1
SETPOINT_ACCURACY______SET_V__
setpoint accuracy (±[% set+v])
0.05% + 0.005
SIZE__H_X_W_X_D___INCHES__MM__
size (h x w x d) [inches (mm)]
3.0 (77) x 4.5 (115) x 8.5 (216)
SOFTWARE
software
LabVIEW Drivers
STABILITY__PPM__TIME_
stability (ppm, time)
200, 24 hours
STORAGE_TEMPERATURE
storage temperature
-20°C to +60°C
TEMPERATURE_COEFF__PPM_C_
temperature coeff (ppm°c)
200
TRANSIENTS___A_
transients (μa)
VOLTAGE_LIMIT_ACCURACY_____FS_
voltage limit accuracy (±% fs)
2.5%
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions