??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4823 1 12'' High Range Assault Nozzle - Discontinued - See NEW Style 4826
Bill of material
4823 1 12'' High Range Assault Nozzle - Discontinued - See NEW Style 4826
ORDERNO
4823 1 12'' High Range Assault Nozzle - Discontinued - See NEW Style 4826
BRAND
brand
Assault
CERTIFICATION_S_
certification(s)
LENGTH
length
11 12 (282 mm)
MATERIAL
material
Pyrolite
NAME
name
4823 1 12'' High Range Assault Nozzle - Discontinued - See NEW Style 4826
STYLE
style
4823
SWIVEL_INLET
swivel inlet
1 12'' (38 mm)
TYPE
type
WARRANTY
warranty
WEIGHT
weight
7 14 lbs (3.3 kg)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions