??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
48 bronze oblique swing pattern check valve
Bill of material
48_bronze_oblique_swing_pattern_check_valve_1_2_
VARIANTNAME
1/2"
WEIGHTKG
Weight (kg)
0.280
TEMPERATUREDEGC
Temperature deg C
-10 to 260 deg C
SPECIFICATIONNOTES
Specification Notes
Oblique swing pattern. Robust and high quality bronze body. Metal to metal seat for enhance sealing. Threaded cover. Suitable for mounting in horizontal and vertical pipe (with vertical flow upwards).
PRESSURERATINGCAT
Pressure Rating (Cat)
PN32
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_48_Check_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Oblique Swing Pattern
ENDCONNECTION
End Connection
BS EN 10266 (ISO 7)
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ANGLEOFFSET
_Angle Offset
15.000 mm
TOPBOLTRADIUS
Top Bolt Radius
8.750 mm
TOPBOLTHEIGHT
Top Bolt Height
17.500 mm
TOPBOLTLENGTH
Top Bolt Length
23.679 mm
NUTHEIGHT
Nut Height
2.333 mm
NUTDIAMETER
Nut Diameter
7.000 mm
IDPLATERADIUS
ID Plate Radius
3.899 mm
IDPLATEHEIGHT
ID Plate Height
0.800 mm
ENDNUTDIAMETER
_End Nut Diameter
35.000 mm
CONNECTIONSIZERADIUS
Connection Size Radius
7.500 mm
ENDNUTTHICKNESS
_End Nut Thickness
10.400 mm
CAPHEIGHT
Cap Height
3.249 mm
CAPDIAMETER
Cap Diameter
19.495 mm
BODYWIDTH
Body Width
39.200 mm
BODYRADIUS
Body Radius
15.786 mm
BODYENDRADIUS
Body End Radius
1.714 mm
ANGLEDTOPHEIGHT
Angled Top Height
2.450 mm
ANGLEDSMALLRADIUS
Angled Small Radius
13.633 mm
ANGLEDRADIUS
Angled Radius
14.996 mm
ANGLEDLENGTH
_Angled Length
49.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
IDPLATE
ID Plate
Aluminium
HINGEPINPLUG
Hinge Pin Plug
Brass BS EN 12164 CW617N
HINGEPIN
Hinge Pin
Brass BS EN 12164 CW603N
HINGE
Hinge
Bronze BS EN 1982 CC491K
DISCNUT
Disc Nut
Brass BS EN 12164 CW603N
DISC
Disc
Bronze BS EN 1982 CC491K
CAP
Cap
Bronze BS EN 1982 CC491K
BODY
Body
Bronze BS EN 1982 CC491K
CONNECTIONSIZE
Connection Size
15.000 mm
BMM
B mm
45.000 mm
AMM
A mm
60.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=30&catID=6
PRODUCTMODEL
Product Model
48
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_48_Check_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Bronze Oblique Swing Pattern Check Valve
MODEL
Model
48
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Oblique swing pattern. Robust and high quality bronze body. Metal to metal seat for enhance sealing.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions