??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Industrial Louvers
Description
470
Bill of material
MBACNSSIL
ORDERNO
MBACNSSIL
VAR04_CSI
04 csi
08 91 00
VAR95_CSI
95 csi
10200
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
B2010300
BLADE_COUNT
blade count
6
BLADE_REGION_HEIGHT
blade region height
2.708
BLADE_START_HEIGHT
blade start height
0.400
BLADE_WIDTH
blade width
3.823
COST
cost
0
COST_INFO
cost info
Contact Factory
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
0.333
DESCRIPTION
description
Adjustable and Combo
DESIGN_OPTION
design option
-1
FREE_AREA__FT___FOR_48__X_48__LOUVER
free area (ft²) for 48" x 48" louver
6.8
FREE_AREA_FOR_48_X48__LOUVER
free area for 48”x48” louver
42.5%
HEIGHT
height
4.010
HOST
host
0
LOUVER_HEIGHT
louver height
4
LOUVER_WIDTH
louver width
4
MANUFACTURER
manufacturer
Industrial Louvers, Inc.
MANUFACTURER_ADDRESS
manufacturer address
511 S. 7th Street, Delano, MN 55328
MANUFACTURER_FAX
manufacturer fax
763-972-2911
MANUFACTURER_PHONE
manufacturer phone
763-972-2981
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1-800-328-3421
MASSUNIT
massunit
1
MATERIAL
material
Aluminum
MAX_FLOW
max flow
0
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
Not to exceed 60" x 120" or 300 lbs
MIN_FLOW
min flow
0
MINIMUM_HEIGHT
minimum height
1
MODEL
model
470
NUMBER_OF_BLADES
number of blades
7
OMNICLASS_NUMBER
omniclass number
23.30.60.11.17
OMNICLASS_TITLE
omniclass title
Exterior Louvers and Grilles
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREEN_HEIGHT
screen height
3.970
SCREEN_WIDTH
screen width
3.958
SHARED
shared
0
SUBCATEGORY
subcategory
Adjustable and Combo
SURFACE_FINISH
surface finish
Aluminum, Anodized, or Kynar finish
URL
url
http://www.industriallouvers.com
VERSION
version
2010
WARRANTY
warranty
All materials and workmanship are warranted for a period of 1 year from date of completion.
WEIGHT
weight
4.5 lb/sq.ft.
WORK_PLANE_BASED
work plane-based
1
NAME
name
MBACNSSIL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions