??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Hattersley
Description
47 bronze swing check valve
Bill of material
47_bronze_swing_check_valve_1_4_
VARIANTNAME
WEIGHTKG
Weight (kg)
TEMPERATUREDEGC
Temperature deg C
-10 to 186 deg C
SPECIFICATIONNOTES
Specification Notes
Horizontal swing pattern. Robust and high quality bronze body. Metal to metal seat for enhance sealing. Threaded cover.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_47_Check_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Bronze Swing Pattern Check Valve
ENDCONNECTION
End Connection
Taper threaded to BS EN 10226-2 (ISO 7-1) formerly BS 21
APPROVALS
Approvals
BSI
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
CAPOFFSET
_Cap Offset
mm
TOPOFSTEM
Top of Stem
mm
IDPLATERADIUS
ID Plate Radius
mm
IDPLATEHEIGHT
ID Plate Height
1.000 mm
ENDNUTDIAMETER
_End Nut Diameter
mm
CONNECTIONSIZERADIUS
Connection Size Radius
mm
ENDNUTTHICKNESS
_End Nut Thickness
mm
CENTRERADIUS
Centre Radius
mm
CAPHEIGHT
Cap Height
mm
CAPDIAMETER
Cap Diameter
mm
BODYWIDTH
Body Width
mm
BODYRADIUS
_Body Radius
mm
BODYCURVECENTRE
_Body Curve Centre
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
IDPLATE
ID Plate
Aluminium
HINGEPIN
Hinge Pin
Stainless Steel BS EN 10088-1 X2 CrNiNo17-12-2
HINGE
Hinge
Bronze BS EN 1982 CC491K
DISCNUT
Disc Nut
Brass BS EN 12164 CW614N
DISC
Disc
Brass BS EN 12164 CW614N
CAP
Cap
Bronze BS EN 1982 CC491K
BODY
Body
Bronze BS EN 1982 CC491K
CONNECTIONSIZE
Connection Size
mm
BMM
B mm
mm
AMM
A mm
mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=29&catID=6
PRODUCTMODEL
Product Model
47
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_47_Check_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Bronze Swing Pattern Check Valve
MODEL
Model
47
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Horizontal swing pattern. Robust and high quality bronze body. Metal to metal seat for enhance sealing.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
WARRANTYDURATION
WarrantyDuration
DOCUMENTATIONLINKURL
DocumentationLink URL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions