??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Eureka Lighting
Description
4654BBLKOLLO
Bill of material
6LV4TH4FL
ORDERNO
APPARENT_LOAD
apparent load
70
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1500
DEPTH
depth
Ø23.00" [584 mm]
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HEIGHT
height
5.50" [140 mm]
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MASSUNIT
massunit
1
MODEL
model
4454B OLLO
MOUNTING
mounting
SURFACE
NUMBER_OF_LAMPS
number of lamps
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT_HEIGHT
support height
500
TILT_ANGLE
tilt angle
0
VERSION
version
2020
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
WIDTH
width
Ø23.00" [584 mm]
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions