??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
45Q Low Profile Series Fan Powered Terminal Unit Family
Bill of material
45Q Low Profile Series Fan Powered Terminal Unit Family
ORDERNO
45Q Low Profile Series Fan Powered Terminal Unit Family
VAR0____STANDARD__1_2__DUAL_DENSITY_FIBERGLASS
0 - (standard) 1/2" dual density fiberglass
1
VAR1___1__DUAL_DENSITY_FIBERGLASS_LINER
1 - 1" dual density fiberglass liner
0
VAR2___13_16__STERILINER_FOIL_FACED_DUCT_BOARD_LINER
2 - 13/16" steriliner foil faced duct board liner
0
VAR3___NO_LINER
3 - no liner
0
VAR4___STERILWALL__DOUBLEWALL__WITH_1_2__DUAL_DENSITY
4 - sterilwall (doublewall) with 1/2" dual density
0
VAR5___3_8__CELLULAR_FIBER_FREE_LINER
5 - 3/8" cellular fiber free liner
0
VAR6___1_2__FOIL_ENCAPSULATED_FIBERGLASS
6 - 1/2" foil encapsulated fiberglass
0
VAR9___1__FOIL_ENCAPSULATED_FIBERGLASS
9 - 1" foil encapsulated fiberglass
0
A___PERFORATED_DOUBLEWALL_WITH_1_2__DUAL_DENSITY
a - perforated doublewall with 1/2" dual density
0
AIR_TERMINAL_MATERIAL
air terminal material
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD_PHASE_A
apparent load phase a
0
APPARENT_LOAD_PHASE_B
apparent load phase b
436.8
APPARENT_LOAD_PHASE_C
apparent load phase c
436.8
ASSEMBLY_CODE
assembly code
D3040100
CATEGORY
category
CLASSIFICATION
classification
0
CONTROL_ENCLOSURE_LENGTH
control enclosure length
2.59375
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Series Fan Powered Terminal Unit with Electric Heat
DESIGN_FAN_STATIC_PRESSURE
design fan static pressure
0
DESIGN_MAXIMUM_PRIMARY_AIR_FLOW
design maximum primary air flow
0
DESIGN_MINIMUM_PRIMARY_AIR_FLOW
design minimum primary air flow
0
DESIGN_OPTION
design option
-1
DESIGN_PRIMARY_AIR_PRESSURE
design primary air pressure
0
DESIGN_SUPPLY_FAN_AIR_FLOW
design supply fan air flow
0
DISCONNECT_SWITCH
disconnect switch
0
ELECTRIC_HEAT_POWER
electric heat power
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HEATING_ENTERING_AIR_TEMPERATURE
heating entering air temperature
0
HEATING_LEAVING_AIR_TEMPERATURE
heating leaving air temperature
0
HOST
host
0
INDUCED_AIR_INLET_HEIGHT
induced air inlet height
1.16666666666667
INDUCED_AIR_INLET_WIDTH
induced air inlet width
1.41666666666667
INDUCED_AIR_SIDE_OFFSET
induced air side offset
0.21875
INLET_DUCT_LENGTH
inlet duct length
0.322916666666667
INLET_DUCT_OFFSET
inlet duct offset
0.5
INLET_DUCT_OFFSET_RADIUS
inlet duct offset radius
0.317708333333333
INLET_DUCT_RADIUS
inlet duct radius
0.328125
KEYNOTE
keynote
LENGTH
length
3.84375
LOCATION
location
MANUFACTURER
manufacturer
Carrier
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MAXIMUM_FAN_AIR_FLOW
maximum fan air flow
1970
MAXIMUM_PRIMARY_AIR_FLOW
maximum primary air flow
920
MINIMUM_PRIMARY_AIR_FLOW
minimum primary air flow
160
MODEL
model
45Q-05
MOTOR_FULL_LOAD_AMPS
motor full load amps
4.2
MOTOR_HORSEPOWER__HP_
motor horsepower (hp)
0.5
MOTOR_NOT_ON_PHASE
motor not on phase
1
NOMINAL_HEIGHT
nominal height
1.41666666666667
NOMINAL_INLET_RADIUS
nominal inlet radius
0.333333333333333
NOMINAL_INLET_SIZE
nominal inlet size
0.666666666666667
NOMINAL_LENGTH
nominal length
4.97916666666667
NOMINAL_WIDTH
nominal width
3.52083333333333
NUMBER_OF_POLES
number of poles
3
OMNICLASS_NUMBER
omniclass number
23.75.70.21.24.11
OMNICLASS_TITLE
omniclass title
Constant Volume Air Terminal Units
OUTLET_HEIGHT
outlet height
1.07291666666667
OUTLET_REAR_OFFSET
outlet rear offset
0.520833333333333
OUTLET_WIDTH
outlet width
1.19791666666667
PART_TYPE
part type
0
PHASE
phase
3
PRODUCT_URL
product url
http://www.commercial.carrier.com/commercial/hvac/product_description/0,,CLI1_DIV12_ETI434_PRD764,00.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUPPLY_AIR_FLOW
supply air flow
0
TOTAL_HEATING_CAPACITY
total heating capacity
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
161
URL
url
http://www.commercial.carrier.com/
VOLTAGE
voltage
208
WIDTH
width
3
WORK_PLANE_BASED
work plane-based
0
NAME
name
45Q Low Profile Series Fan Powered Terminal Unit Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions