??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
45K Quiet Series Fan Powered Terminal Unit Family
Bill of material
45K Quiet Series Fan Powered Terminal Unit Family
ORDERNO
45K Quiet Series Fan Powered Terminal Unit Family
VAR0____STANDARD__1_2__DUAL_DENSITY_FIBERGLASS
0 - (standard) 1/2" dual density fiberglass
1
VAR1___1__DUAL_DENSITY_FIBERGLASS_LINER
1 - 1" dual density fiberglass liner
0
VAR2___13_16__STERILINER_FOIL_FACED_DUCT_BOARD_LINER
2 - 13/16" steriliner foil faced duct board liner
0
VAR3___NO_LINER
3 - no liner
0
VAR4___STERILWALL__DOUBLEWALL__WITH_1_2__DUAL_DENSITY
4 - sterilwall (doublewall) with 1/2" dual density
0
VAR5___3_8__CELLULAR_FIBER_FREE_LINER
5 - 3/8" cellular fiber free liner
0
VAR6___1_2__FOIL_ENCAPSULATED_FIBERGLASS
6 - 1/2" foil encapsulated fiberglass
0
VAR8___STERILWALL__DOUBLEWALL__WITH_1__DUAL_DENSITY
8 - sterilwall (doublewall) with 1" dual density
0
VAR9___1__FOIL_ENCAPSULATED_FIBERGLASS
9 - 1" foil encapsulated fiberglass
0
A___PERFORATED_DOUBLEWALL_WITH_1_2__DUAL_DENSITY
a - perforated doublewall with 1/2" dual density
0
AIR_TERMINAL_MATERIAL
air terminal material
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
168
ASSEMBLY_CODE
assembly code
D3040100
B___PERFORATED_DOUBLEWALL_WITH_1__DUAL_DENSITY
b - perforated doublewall with 1" dual density
0
C___PERFORATED_DOUBLEWALL_WITH_1_2__FOIL_ENCAPSULATED
c - perforated doublewall with 1/2" foil encapsulated
0
CATEGORY
category
CLASSIFICATION
classification
0
CONTROL_ENCLOSURE_LENGTH
control enclosure length
1.66666666666667
CONTROL_ENCLOSURE_OFFSET_FROM_TOP
control enclosure offset from top
0.260416666666667
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D___PERFORATED_DOUBLEWALL_WITH_1__FOIL_ENCAPSULATED
d - perforated doublewall with 1" foil encapsulated
0
DESCRIPTION
description
Series Fan Powered Terminal Unit
DESIGN_FAN_STATIC_PRESSURE
design fan static pressure
0
DESIGN_MAXIMUM_PRIMARY_AIR_FLOW
design maximum primary air flow
0
DESIGN_MINIMUM_PRIMARY_AIR_FLOW
design minimum primary air flow
0
DESIGN_OPTION
design option
-1
DESIGN_PRIMARY_AIR_PRESSURE
design primary air pressure
0
DESIGN_SUPPLY_FAN_AIR_FLOW
design supply fan air flow
0
DISCONNECT_SWITCH
disconnect switch
0
E___PERFORATED_DOUBLEWALL_WITH_STERILINER
e - perforated doublewall with steriliner
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HOST
host
0
INDUCED_AIR_INLET_HEIGHT
induced air inlet height
1.25
INDUCED_AIR_INLET_WIDTH
induced air inlet width
1.26041666666667
INLET_DUCT_LENGTH
inlet duct length
0.322916666666667
INLET_DUCT_OFFSET_FROM_BACK
inlet duct offset from back
0.5
INLET_DUCT_OFFSET_FROM_TOP
inlet duct offset from top
0.75
INLET_DUCT_OFFSET_RADIUS
inlet duct offset radius
0.234375
INLET_DUCT_RADIUS
inlet duct radius
0.244791666666667
KEYNOTE
keynote
LENGTH
length
3.29166666666667
LOCATION
location
MANUFACTURER
manufacturer
Carrier
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MAXIMUM_FAN_AIR_FLOW
maximum fan air flow
530
MAXIMUM_PRIMARY_AIR_FLOW
maximum primary air flow
515
MINIMUM_PRIMARY_AIR_FLOW
minimum primary air flow
90
MODEL
model
45K-02
MOTOR_FULL_LOAD_AMPS
motor full load amps
1.4
MOTOR_HORSEPOWER__HP_
motor horsepower (hp)
0.1
NOMINAL_HEIGHT
nominal height
1.50520833333333
NOMINAL_INLET_RADIUS
nominal inlet radius
0.25
NOMINAL_INLET_SIZE
nominal inlet size
0.5
NOMINAL_LENGTH
nominal length
3.61458333333333
NOMINAL_WIDTH
nominal width
3.53125
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.70.21.24.11
OMNICLASS_TITLE
omniclass title
Constant Volume Air Terminal Units
OUTLET_HEIGHT
outlet height
0.916666666666667
OUTLET_OFFSET_FROM_BACK
outlet offset from back
0.21875
OUTLET_WIDTH
outlet width
1.16666666666667
PART_TYPE
part type
0
PHASE
phase
1
PRODUCT_URL
product url
http://www.commercial.carrier.com/commercial/hvac/product_description/0,,CLI1_DIV12_ETI434_PRD55,00.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUPPLY_AIR_FLOW
supply air flow
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
194
URL
url
http://www.commercial.carrier.com/
VOLTAGE
voltage
120
WIDTH
width
3.01041666666667
WORK_PLANE_BASED
work plane-based
0
NAME
name
45K Quiet Series Fan Powered Terminal Unit Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions