??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Changzhou Fulling Motor
Description
45BLW21
Bill of material
45BLW21
ORDERNO
45BLW21
LENGTH
length
21 mm
LINE_TO_LINE_INDUCTANCE
line to line inductance
0.425 mH
LINE_TO_LINE_RESISTANCE
line to line resistance
0.9 Ω
MAX_PEAK_CURRENT
max peak current
7 A
MAX_PEAK_TORQUE
max peak torque
0.25 Nm
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
16
RATED_SPEED
rated speed
5260 RPM
RATED_TORQUE
rated torque
0.084 Nm
RATED_VOLTAGE
rated voltage
24 V
ROTOR_INERTIA
rotor inertia
135 g-cm²
SIZE
size
45 mm
TORQUE_CONSTANT
torque constant
0.033 NmA
WEIGHT
weight
0.12 Kg
NAME
name
45BLW21
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions