??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4445 Mercury Nozzle 500 GPM Fixed Gallonage
Bill of material
4445 Mercury Nozzle 500 GPM Fixed Gallonage
ORDERNO
4445 Mercury Nozzle 500 GPM Fixed Gallonage
BRAND
brand
Mercury
HEIGHT
height
5 (127 mm)
LENGTH
length
7 (178 mm)
MATERIAL
material
Pyrolite
NAME
name
4445 Mercury Nozzle 500 GPM Fixed Gallonage
STYLE
style
4445
TYPE
type
WARRANTY
warranty
WEIGHT
weight
5 lbs (2.3 kg)
WIDTH
width
5 (127 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions