??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
4304H7-468
Bill of material
4304H7-468
ORDERNO
4304H7-468
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LED_ANGLE
led angle
Vertical Angle
LED_FORWARD_CURRENT_MAX___MA_
led forward current max. (ma)
4 mA
LED_OUTPUT_COLOR
led output color
Yellow
LED_VOLTAGE_FORWARD_MAX___V_
led voltage forward max. (v)
26 V
LED_VOLTAGE_FORWARD_TYP___V_
led voltage forward typ. (v)
2.1 V
LUMINOUS_INTENSITY_MIN___MCD_
luminous intensity min. (mcd)
5.6 mcd
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
16 mcd
MSL_RATING
msl rating
5A
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
585 nm
POSITION
position
One Position
POWER_DISSIPATION__MW_
power dissipation (mw)
60 mW
PRODUCT_STATUS
product status
Non-Cancelable, Non-Returnable (NCNR)
RATED_CURRENT
rated current
10mA
REACH_COMPLIANT
reach compliant
Yes
REVERSE_BREAKDOWN_VOLTAGE__V_
reverse breakdown voltage (v)
3 V
ROHS
rohs
Yes
VIEWING_ANGLE
viewing angle
40 degree viewing angle
NAME
name
4304H7-468
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions