??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bermad
Description
430
Bill of material
430
ORDERNO
430
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2020300
BODY_DIM
body_dim
62
BODY_TYPE
body_type
Flanged
CATEGORY
category
CCHAMPER_RAD
cchamper_rad
10.500
COST
cost
0
COVER_DIM
cover_dim
118
CPORT_DIM
cport_dim
40
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_TABLE
d_table
400 Revit Sizes
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pressure Relief / Sustaining Valve
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLANGE_DIM
flange_dim
127.000
FLANGE_THICK
flange_thick
18.600
FLANGED_BODY
flanged_body
1
GROOVED_BODY
grooved_body
0
H
h
63.500
H1
h1
19.300
H2
h2
20
H2_PLUS_H3
h2_plus_h3
35
H3
h3
15.000
H4
h4
16
H5
h5
6
H5_PLUS_H6
h5_plus_h6
7.700
H6
h6
1.700
H_PLUS_M
h_plus_m
313.000
HOST
host
0
K_COEFFICIENT
k coefficient
4.500
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
L
l
205
LEFT_SIDE_TRIM
left side trim
1
LOSS_METHOD
loss method
0
M
m
160
MANUFACTURER
manufacturer
Bermad
MASSUNIT
massunit
1
MAX_WORKING_WATER_PRESSURE
max working water pressure
16
MAX_WORKING_WATER_TEMPERATURE
max working water temperature
50
MODEL
model
430
MODEL_CONFIGURATION
model configuration
-P1-Flanged-HL
NOMINAL_DIAMETER
nominal_diameter
40
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
20
PORT_DIM
port_dim
30.000
PORT_DOWN_X
port_down_x
62
PORT_DOWN_Y
port_down_y
5
PORT_H
port_h
41
PORT_H_DIM
port_h_dim
45
PORT_H_X
port_h_x
45
PORT_UP_X
port_up_x
53
PORT_UP_Y
port_up_y
10
PORT_W
port_w
51
POTABLE_WATER_APPROVALS
potable water approvals
1
PRODUCT_URL
product url
www.bermad.com/product/bc-430-p/
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SET_PRESSURE
set pressure
8
SHARED
shared
0
T_FROM_PORT
t_from_port
220
T_LEFT
t_left
271
T_RIGHT
t_right
63.500
THREADED_BODY
threaded_body
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.Bermad.com
USE_ANNOTATION_SCALE
use annotation scale
0
W
w
127.000
WEIGHT
weight
8.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
430
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions