??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
42VA Vertical, Furred-In Family
Bill of material
42VA Vertical, Furred-In Family
ORDERNO
42VA Vertical, Furred-In Family
ACTUAL_CONDENSATE_DRAIN_FLOW
actual condensate drain flow
0
ACTUAL_SUPPLY_AIR_FLOW
actual supply air flow
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
93
ARI_NUMBER
ari number
154822
ASSEMBLY_CODE
assembly code
D3050
CATEGORY
category
CHILLED_WATER_ENTERING_TEMPERATURE
chilled water entering temperature
45.0000000000001
CHILLED_WATER_LEAVING_TEMPERATURE
chilled water leaving temperature
55.0000000000001
CLASSIFICATION
classification
0
COLD_RETURN_DIAMETER
cold return diameter
0.625
COLD_RETURN_HEIGHT
cold return height
18.5
COLD_RETURN_OFFSET
cold return offset
6
COLD_RETURN_RADIUS
cold return radius
0.3125
COLD_SUPPLY_DIAMETER
cold supply diameter
0.625
COLD_SUPPLY_HEIGHT
cold supply height
16.875
COLD_SUPPLY_OFFSET
cold supply offset
3.25
COLD_SUPPLY_RADIUS
cold supply radius
0.3125
CONDENSATE_DRAIN_CONNECTION_DIAMETER
condensate drain connection diameter
0.75
CONDENSATE_DRAIN_CONNECTION_RADIUS
condensate drain connection radius
0.375
COOLING_COIL_ROW_COUNT
cooling coil row count
3
COOLING_COIL_WATER_PRESSURE_DROP
cooling coil water pressure drop
41.4
COOLING_ENTERING_DRY_BULB_TEMPERATURE
cooling entering dry bulb temperature
80.0000000000001
COOLING_ENTERING_WET_BULB_TEMPERATURE
cooling entering wet bulb temperature
67.0000000000001
COOLING_LEAVING_DRY_BULB_TEMPERATURE
cooling leaving dry bulb temperature
57.5000000000001
COOLING_LEAVING_WET_BULB_TEMPERATURE
cooling leaving wet bulb temperature
55.9
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
9.25
DESCRIPTION
description
Floor Hideaway Console FCU
DESIGN_CHILLED_WATER_FLOW
design chilled water flow
2.9
DESIGN_OPTION
design option
-1
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
420
DESIGNATION
designation
FCU
DRAIN_MATERIAL
drain material
DRIP_PAN_HEIGHT
drip pan height
6
ELECTRIC_HEAT_CAPACITY
electric heat capacity
2
ELECTRIC_HEAT_VOLTAGE
electric heat voltage
0
FAMILY_LOAD_STATUS
family load status
** NOT VALID ** Must be loaded via type catalog
FAMILY_NAME
family name
FAN_QUANTITY
fan quantity
1
FILTER_DESCRIPTION
filter description
Throwaway, 1 - 24.25X12.5"
FILTER_EFFICIENCY
filter efficiency
FILTER_HEIGHT
filter height
7.75
FILTER_LENGTH
filter length
1
FILTER_QUANTITY
filter quantity
1
FILTER_WIDTH
filter width
65.75
FRAME_FINISH
frame finish
FRAME_MATERIAL
frame material
FREQUENCY
frequency
60
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
70.0000000000001
HEATING_LEAVING_DRY_BULB_TEMPERATURE
heating leaving dry bulb temperature
112.1
HEIGHT
height
25
HOST
host
0
KEYNOTE
keynote
LOGO_MATERIAL
logo material
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MINIMUM_CIRCUIT_CURRENT
minimum circuit current
15
MODEL
model
42VA(2-Pipe EHeat)
NOMINAL_HP
nominal hp
1/30
OMNICLASS_NUMBER
omniclass number
23.75.70.17.27
OMNICLASS_TITLE
omniclass title
Fan Coil Units
PART_TYPE
part type
0
PHASE
phase
1
PIPING_MATERIAL
piping material
PRODUCT_NAME
product name
Fan Coil Unit
RETURN_AIR_HEIGHT
return air height
3
REVIT_FAMILY_VERSION
revit family version
10/29/2010
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SENSIBLE_COOLING_CAPACITY
sensible cooling capacity
10327
SHARED
shared
0
SUBBASE_DEPTH
subbase depth
7.375
SUPPLY_AIR_CONNECTION_HEIGHT
supply air connection height
5
SUPPLY_AIR_CONNECTION_WIDTH
supply air connection width
48
SUPPLY_EXTERNAL_STATIC_PRESSURE
supply external static pressure
0
SUPPLY_FAN_MOTOR_SPEED
supply fan motor speed
1
TOP_SUPPLY_AIR_OFFSET_REAR
top supply air offset rear
2
TOTAL_COOLING_CAPACITY
total cooling capacity
14508
TYPE_COMMENTS
type comments
ARI Default
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.carrier.com
VOLTAGE
voltage
115
WIDTH
width
69
WORK_PLANE_BASED
work plane-based
0
NAME
name
42VA Vertical, Furred-In Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions