??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
42SHA Stack, Cabinet Family
Bill of material
42SHA Stack, Cabinet Family
ORDERNO
42SHA Stack, Cabinet Family
ACTUAL_CONDENSATE_DRAIN_FLOW
actual condensate drain flow
0
ALWAYS_VERTICAL
always vertical
1
ARI_NUMBER
ari number
ASSEMBLY_CODE
assembly code
D3050
CATEGORY
category
CHILLED_WATER_ENTERING_TEMPERATURE
chilled water entering temperature
45.0000000000001
CHILLED_WATER_LEAVING_TEMPERATURE
chilled water leaving temperature
55.0000000000001
CLASSIFICATION
classification
0
COOLING_COIL_ROW_COUNT
cooling coil row count
3
COOLING_COIL_WATER_PRESSURE_DROP
cooling coil water pressure drop
41.4
COOLING_ENTERING_DRY_BULB_TEMPERATURE
cooling entering dry bulb temperature
80.0000000000001
COOLING_ENTERING_WET_BULB_TEMPERATURE
cooling entering wet bulb temperature
67.0000000000001
COOLING_LEAVING_DRY_BULB_TEMPERATURE
cooling leaving dry bulb temperature
57.5000000000001
COOLING_LEAVING_WET_BULB_TEMPERATURE
cooling leaving wet bulb temperature
55.9
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
2.44791666666667
DESCRIPTION
description
Exposed Stack FCU
DESIGN_CHILLED_WATER_FLOW
design chilled water flow
2.9
DESIGN_OPTION
design option
-1
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
420
DESIGNATION
designation
FCU
ELECTRIC_HEAT_CAPACITY
electric heat capacity
3412.14
ELECTRIC_HEAT_VOLTAGE
electric heat voltage
115
FAMILY_LOAD_STATUS
family load status
** NOT VALID ** Must be loaded via type catalog
FAMILY_NAME
family name
FAN_QUANTITY
fan quantity
1
FILTER_DESCRIPTION
filter description
Throwaway, 1 - 24.25X12.5"
FILTER_EFFICIENCY
filter efficiency
FILTER_HEIGHT
filter height
1.04166666666667
FILTER_LENGTH
filter length
0.0833333333333333
FILTER_QUANTITY
filter quantity
1
FILTER_WIDTH
filter width
2.02083333333333
FREQUENCY
frequency
60
FRONT_SUPPLY_AIR_OFFSET_LEFT
front supply air offset left
0.416666666666667
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
70.0000000000001
HEATING_LEAVING_DRY_BULB_TEMPERATURE
heating leaving dry bulb temperature
112.1
HEIGHT
height
7.33333333333333
HOST
host
0
KEYNOTE
keynote
LOAD
load
93
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MINIMUM_CIRCUIT_CURRENT
minimum circuit current
15
MODEL
model
42SH(2-Pipe EHeat)
NOMINAL_HP
nominal hp
1/30
OMNICLASS_NUMBER
omniclass number
23.75.70.17.27
OMNICLASS_TITLE
omniclass title
Fan Coil Units
PART_TYPE
part type
0
PHASE
phase
1
PRODUCT_NAME
product name
Fan Coil Unit
RETURN_AIR_HEIGHT
return air height
4.5
RETURN_AIR_OFFSET_LEFT
return air offset left
0.125
RETURN_AIR_WIDTH
return air width
1.75
REVIT_FAMILY_VERSION
revit family version
10/29/2010
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSIBLE_COOLING_CAPACITY
sensible cooling capacity
10327
SHARED
shared
0
SUPPLY_AIR_HEIGHT
supply air height
0.666666666666667
SUPPLY_AIR_OFFSET_FRONT
supply air offset front
0.416666666666667
SUPPLY_AIR_WIDTH
supply air width
1.16666666666667
SUPPLY_EXTERNAL_STATIC_PRESSURE
supply external static pressure
0
SUPPLY_FAN_MOTOR_SPEED
supply fan motor speed
1
TOESPACE_HEIGHT
toespace height
0.416666666666667
TOP_SUPPLY_AIR_OFFSET_LEFT
top supply air offset left
0.416666666666667
TOP_SUPPLY_AIR_OFFSET_REAR
top supply air offset rear
0.104166666666667
TOP_SUPPLY_DEPTH
top supply depth
0.833333333333333
TOP_SUPPLY_WIDTH
top supply width
1.16666666666667
TOTAL_COOLING_CAPACITY
total cooling capacity
14508
TYPE_COMMENTS
type comments
ARI Default
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_OVERALL_DEPTH
unit overall depth
1.86458333333333
URL
url
www.carrier.com
VOLTAGE
voltage
115
WEIGHT
weight
180
WIDTH
width
2
WORK_PLANE_BASED
work plane-based
0
NAME
name
42SHA Stack, Cabinet Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions