??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Changzhou Fulling Motor
Description
42RBL85
Bill of material
42RBL85
ORDERNO
42RBL85
LENGTH
length
85 mm
LINE_TO_LINE_INDUCTANCE
line to line inductance
0.86 mH
LINE_TO_LINE_RESISTANCE
line to line resistance
0.71 Ω
MAX_PEAK_CURRENT
max peak current
12 A
MAX_PEAK_TORQUE
max peak torque
0.45 Nm
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
8
RATED_SPEED
rated speed
4000 RPM
RATED_TORQUE
rated torque
0.15 Nm
RATED_VOLTAGE
rated voltage
24 V
ROTOR_INERTIA
rotor inertia
65 g-cm²
SIZE
size
42 mm
TORQUE_CONSTANT
torque constant
0.036 NmA
WEIGHT
weight
0.6 Kg
NAME
name
42RBL85
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions