??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
42CF Horizontal Furred-In, High Static Family
Bill of material
42CF Horizontal Furred-In, High Static Family
ORDERNO
42CF Horizontal Furred-In, High Static Family
ACTUAL_CONDENSATE_DRAIN_FLOW
actual condensate drain flow
0
ALWAYS_VERTICAL
always vertical
1
ARI_NUMBER
ari number
ASSEMBLY_CODE
assembly code
D3050
BLOWER_1
blower 1
1
BLOWER_2
blower 2
1
BLOWER_3
blower 3
1
BLOWER_4
blower 4
1
BLOWER_OFFSET_1
blower offset 1
0.0833333333333333
BLOWER_OFFSET_2
blower offset 2
1.3515625
BLOWER_OFFSET_3
blower offset 3
2.26041666666667
BLOWER_OFFSET_4
blower offset 4
3.52864583333333
CATEGORY
category
CHILLED_WATER_ENTERING_TEMPERATURE
chilled water entering temperature
45.0000000000001
CHILLED_WATER_LEAVING_TEMPERATURE
chilled water leaving temperature
55.0000000000001
CLASSIFICATION
classification
0
COIL_WIDTH
coil width
4.33333333333333
COOLING_COIL_ROW_COUNT
cooling coil row count
2
COOLING_COIL_WATER_PRESSURE_DROP
cooling coil water pressure drop
4.7
COOLING_ENTERING_DRY_BULB_TEMPERATURE
cooling entering dry bulb temperature
80.0000000000001
COOLING_ENTERING_WET_BULB_TEMPERATURE
cooling entering wet bulb temperature
67.0000000000001
COOLING_LEAVING_DRY_BULB_TEMPERATURE
cooling leaving dry bulb temperature
62.6
COOLING_LEAVING_WET_BULB_TEMPERATURE
cooling leaving wet bulb temperature
59.2
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
1.64583333333333
DESCRIPTION
description
Ceiling Hideaway FCU
DESIGN_CHILLED_WATER_FLOW
design chilled water flow
3.4
DESIGN_OPTION
design option
-1
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
670
DESIGNATION
designation
FCU
DRAIN_PAN_WIDTH
drain pan width
4.77083333333333
ELECTRIC_HEAT_CAPACITY
electric heat capacity
3412.14
ELECTRIC_HEAT_VOLTAGE
electric heat voltage
120
FAMILY_LOAD_STATUS
family load status
** NOT VALID ** Must be loaded via type catalog
FAMILY_NAME
family name
FAN_QUANTITY
fan quantity
2
FREQUENCY
frequency
60
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
70.0000000000001
HEATING_LEAVING_DRY_BULB_TEMPERATURE
heating leaving dry bulb temperature
111.1
HEIGHT
height
0.833333333333333
HOST
host
0
KEYNOTE
keynote
LOAD
load
184
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MINIMUM_CIRCUIT_CURRENT
minimum circuit current
15
MODEL
model
42CF(2-Pipe EHeat)
MOTOR_QUANTITY
motor quantity
1
NOMINAL_HP
nominal hp
1/30
OMNICLASS_NUMBER
omniclass number
23.75.70.17.27
OMNICLASS_TITLE
omniclass title
Fan Coil Units
PART_TYPE
part type
0
PHASE
phase
1
PRODUCT_NAME
product name
Fan Coil Unit
REVIT_FAMILY_VERSION
revit family version
10/29/2010
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSIBLE_COOLING_CAPACITY
sensible cooling capacity
12736
SHARED
shared
0
SUPPLY_AIR_HEIGHT
supply air height
0.625
SUPPLY_EXTERNAL_STATIC_PRESSURE
supply external static pressure
0
SUPPLY_FAN_MOTOR_SPEED
supply fan motor speed
1
TOTAL_COOLING_CAPACITY
total cooling capacity
16822
TYPE_COMMENTS
type comments
ARI Default
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.carrier.com
VOLTAGE
voltage
115
WORK_PLANE_BASED
work plane-based
0
NAME
name
42CF Horizontal Furred-In, High Static Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions