??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bermad
Description
420
Bill of material
420
ORDERNO
420
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2020300
BODY_DIM
body_dim
202
BODY_TYPE
body_type
Flanged
CATEGORY
category
CCHAMPER_RAD
cchamper_rad
56
COST
cost
0
COVER_DIM
cover_dim
570
CPORT_DIM
cport_dim
80
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_TABLE
d_table
400 Revit Sizes
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pressure Reducing Valve
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLANGE_DIM
flange_dim
485
FLANGE_THICK
flange_thick
33.600
FLANGED_BODY
flanged_body
1
GROOVED_BODY
grooved_body
0
H
h
618
H1
h1
154.570
H2
h2
53.230
H2_PLUS_H3
h2_plus_h3
90.730
H3
h3
37.500
H4
h4
93
H5
h5
27.430
H5_PLUS_H6
h5_plus_h6
27.700
H6
h6
0.270
H_PLUS_M
h_plus_m
778
HOST
host
0
K_COEFFICIENT
k coefficient
3.400
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
L
l
731
LEFT_SIDE_TRIM
left side trim
1
LOSS_METHOD
loss method
0
M
m
160
MANUFACTURER
manufacturer
Bermad
MASSUNIT
massunit
1
MAX_WORKING_WATER_PRESSURE
max working water pressure
16
MAX_WORKING_WATER_TEMPERATURE
max working water temperature
50
MODEL
model
420
MODEL_CONFIGURATION
model configuration
-P1-Flanged-HL
NOMINAL_DIAMETER
nominal_diameter
300
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
20
PORT_DIM
port_dim
60.000
PORT_DOWN_X
port_down_x
232.500
PORT_DOWN_Y
port_down_y
70
PORT_H
port_h
180
PORT_H_DIM
port_h_dim
80
PORT_H_X
port_h_x
213.500
PORT_UP_X
port_up_x
180.500
PORT_UP_Y
port_up_y
70
PORT_W
port_w
200
POTABLE_WATER_APPROVALS
potable water approvals
1
PRODUCT_URL
product url
www.bermad.com/product/bc-420-p/
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SET_PRESSURE
set pressure
4
SHARED
shared
0
T_FROM_PORT
t_from_port
220
T_LEFT
t_left
420
T_RIGHT
t_right
285
THREADED_BODY
threaded_body
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.Bermad.com
USE_ANNOTATION_SCALE
use annotation scale
0
W
w
570
WEIGHT
weight
289.999
WORK_PLANE_BASED
work plane-based
0
NAME
name
420
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions