??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
40VMD Multiport Distribution Controller
Bill of material
40VMD Multiport Distribution Controller
ORDERNO
40VMD Multiport Distribution Controller
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
90
ANGLE_2
angle 2
180
APPARENT_LOAD
apparent load
273
ASSEMBLY_CODE
assembly code
D3030200
BODY_LENGTH
body length
33.875
BODY_MATERIAL
body material
BODY_WIDTH
body width
22.625
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
3.94
CLEARANCE_BOTTOM
clearance bottom
1.97
CLEARANCE_FRONT
clearance front
27.6
CLEARANCE_LEFT
clearance left
9.85
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
9.85
CLEARANCE_TOP
clearance top
3.94
CLEARANCE_ZONES
clearance zones
0
COMMS_RADIUS
comms radius
0.25
CONTROL_Z_OFFSET
control z offset
0.83
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
VRF Multiport Distribution Controller (10-Port)
DESIGN_OPTION
design option
-1
DRAIN_BODY_RADIUS
drain body radius
0.8125
DRAIN_CONNECTION_LENGTH
drain connection length
6.125
DRAIN_FLOW
drain flow
0
DRAIN_RADIUS
drain radius
0.5
DRAIN_Y_OFFSET
drain y offset
9.625
DRAIN_Z_OFFSET
drain z offset
0.9
DROP_ROD_RADIUS
drop rod radius
0.188
DX_PIPE_MATERIAL
dx pipe material
FAMILY_NAME
family name
FREQUENCY
frequency
60
FRONT_CONENCTION_LENGTH_2
front conenction length 2
3.25
FRONT_CONNECTION_LENGTH_1
front connection length 1
4.875
FRONT_PIPE_SPACING
front pipe spacing
2.6
HANGING_BOLT_PITCH
hanging bolt pitch
37
HANGING_BOLTS
hanging bolts
1
HANGING_HEIGHT
hanging height
4.24999999999972
HEIGHT
height
12.875
HOST
host
0
INDOOR_DX_Z_SPACING
indoor dx z spacing
2.25
INDOOR_GAS_BODY_RADIUS
indoor gas body radius
0.294775
INDOOR_GAS_RADIUS
indoor gas radius
0.25
INDOOR_GAS_SOCKET_INSIDE_DEPTH
indoor gas socket inside depth
0.5375
INDOOR_GAS_SOCKET_INSIDE_RADIUS
indoor gas socket inside radius
0.314025
INDOOR_GAS_SOCKET_OUTSIDE_DEPTH
indoor gas socket outside depth
0.582275
INDOOR_GAS_SOCKET_OUTSIDE_RADIUS
indoor gas socket outside radius
0.3588
INDOOR_GAS_WALL_THICKNESS
indoor gas wall thickness
0.044775
INDOOR_GAS_Y_OFFSET
indoor gas y offset
2.95
INDOOR_GAS_Z_OFFSET
indoor gas z offset
4.48999999999977
INDOOR_LIQUID_BODY_RADIUS
indoor liquid body radius
0.1628875
INDOOR_LIQUID_RADIUS
indoor liquid radius
0.125
INDOOR_LIQUID_SOCKET_INSIDE_DEPTH
indoor liquid socket inside depth
0.39375
INDOOR_LIQUID_SOCKET_INSIDE_RADIUS
indoor liquid socket inside radius
0.1890125
INDOOR_LIQUID_SOCKET_OUTSIDE_DEPTH
indoor liquid socket outside depth
0.4316375
INDOOR_LIQUID_SOCKET_OUTSIDE_RADIUS
indoor liquid socket outside radius
0.2269
INDOOR_LIQUID_WALL_THICKNESS
indoor liquid wall thickness
0.0378875
INDOOR_LIQUID_Y_OFFSET
indoor liquid y offset
0.82
INDOOR_LIQUID_Z_OFFSET
indoor liquid z offset
2
INSULATION_MATERIAL
insulation material
KEYNOTE
keynote
KNOCKOUT_CONTROL_RADIUS
knockout control radius
0.39453125
KNOCKOUT_POWER_RADIUS
knockout power radius
0.43359375
KNOCKOUT_Y_OFFSET
knockout y offset
5.39
KNOCKOUT_Z_SEPARATION
knockout z separation
1.34
LEFT_HANDED_DRAIN
left handed drain
0
LENGTH
length
41.563
LENGTH_1
length 1
1.125
LENGTH_10
length 10
0
LENGTH_11
length 11
0
LENGTH_12
length 12
0
LENGTH_13
length 13
0
LENGTH_14
length 14
0
LENGTH_16
length 16
0.5875
LENGTH_17
length 17
20.096875
LENGTH_18
length 18
2.3
LENGTH_19
length 19
0.025
LENGTH_2
length 2
0.65
LENGTH_20
length 20
-6.125
LENGTH_21
length 21
0.5375
LENGTH_22
length 22
-0.5375
LENGTH_23
length 23
0.39375
LENGTH_24
length 24
0.39375
LENGTH_25
length 25
-0.39375
LENGTH_26
length 26
0.68125
LENGTH_27
length 27
0.68125
LENGTH_28
length 28
0.465625
LENGTH_29
length 29
0.465625
LENGTH_3
length 3
0.525
LENGTH_30
length 30
0.609375
LENGTH_31
length 31
0.609375
LENGTH_32
length 32
0.7125
LENGTH_33
length 33
19.953125
LENGTH_34
length 34
19.88125
LENGTH_35
length 35
20.5625
LENGTH_36
length 36
12.375
LENGTH_37
length 37
23.0625
LENGTH_38
length 38
-4.25
LENGTH_39
length 39
0.609375
LENGTH_4
length 4
0
LENGTH_40
length 40
0.775
LENGTH_41
length 41
0.68125
LENGTH_42
length 42
1.663
LENGTH_43
length 43
4.83928571428571
LENGTH_5
length 5
0
LENGTH_6
length 6
0.775
LENGTH_7
length 7
0.1
LENGTH_8
length 8
0.7125
LENGTH_9
length 9
0
LID_HEIGHT
lid height
0.8
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Bryant Carrier Corporation
MASSUNIT
massunit
1
MATERIAL_TAKEOFF
material takeoff
1
MAX_CAPACITY_PER_INDOOR_UNIT_PORT
max capacity per indoor unit port
54000
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
15
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
1.05
MODEL
model
40VMD010M--3
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OUTDOOR_DISCHARGE_GAS_BODY_RADIUS
outdoor discharge gas body radius
0.435
OUTDOOR_DISCHARGE_GAS_RADIUS
outdoor discharge gas radius
0.375
OUTDOOR_DISCHARGE_GAS_SOCKET_INSIDE_DEPTH
outdoor discharge gas socket inside depth
0.68125
OUTDOOR_DISCHARGE_GAS_SOCKET_INSIDE_RADIUS
outdoor discharge gas socket inside radius
0.4390375
OUTDOOR_DISCHARGE_GAS_SOCKET_OUTSIDE_DEPTH
outdoor discharge gas socket outside depth
0.7329125
OUTDOOR_DISCHARGE_GAS_SOCKET_OUTSIDE_RADIUS
outdoor discharge gas socket outside radius
0.4907
OUTDOOR_DISCHARGE_GAS_WALL_THICKNESS
outdoor discharge gas wall thickness
0.0516625
OUTDOOR_DISCHARGE_GAS_Y_OFFSET
outdoor discharge gas y offset
6.25
OUTDOOR_DISCHARGE_GAS_Z_OFFSET
outdoor discharge gas z offset
9
OUTDOOR_SUCTION_GAS_BODY_RADIUS
outdoor suction gas body radius
0.3725
OUTDOOR_SUCTION_GAS_RADIUS
outdoor suction gas radius
0.3125
OUTDOOR_SUCTION_GAS_SOCKET_INSIDE_DEPTH
outdoor suction gas socket inside depth
0.609375
OUTDOOR_SUCTION_GAS_SOCKET_INSIDE_RADIUS
outdoor suction gas socket inside radius
0.37653125
OUTDOOR_SUCTION_GAS_SOCKET_OUTSIDE_DEPTH
outdoor suction gas socket outside depth
0.65759375
OUTDOOR_SUCTION_GAS_SOCKET_OUTSIDE_RADIUS
outdoor suction gas socket outside radius
0.42475
OUTDOOR_SUCTION_GAS_WALL_THICKNESS
outdoor suction gas wall thickness
0.04821875
OUTDOOR_SUCTION_GAS_Y_OFFSET
outdoor suction gas y offset
2
OUTDOOR_SUCTION_GAS_Z_OFFSET
outdoor suction gas z offset
6.375
PART_TYPE
part type
0
PHASE
phase
1
PITCH_1
pitch 1
3.125
PITCH_2
pitch 2
1.5625
POWER_FACTOR
power factor
0.8
POWER_RADIUS
power radius
0.25
RIGHT_HANDED_DRAIN
right handed drain
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SIDE_CONNECTION_LENGTH
side connection length
3.625
SUB_DISCHARGE_GAS_BODY_RADIUS
sub discharge gas body radius
0.435
SUB_DISCHARGE_GAS_RADIUS
sub discharge gas radius
0.375
SUB_DISCHARGE_GAS_SOCKET_INSIDE_DEPTH
sub discharge gas socket inside depth
0.68125
SUB_DISCHARGE_GAS_SOCKET_INSIDE_RADIUS
sub discharge gas socket inside radius
0.4390375
SUB_DISCHARGE_GAS_SOCKET_OUTSIDE_DEPTH
sub discharge gas socket outside depth
0.7329125
SUB_DISCHARGE_GAS_SOCKET_OUTSIDE_RADIUS
sub discharge gas socket outside radius
0.4907
SUB_DISCHARGE_GAS_WALL_THICKNESS
sub discharge gas wall thickness
0.0516625
SUB_DISCHARGE_GAS_Y_OFFSET
sub discharge gas y offset
15.375
SUB_DISCHARGE_GAS_Z_OFFSET
sub discharge gas z offset
7.5
SUB_LIQUID_BODY_RADIUS
sub liquid body radius
0.2475
SUB_LIQUID_RADIUS
sub liquid radius
0.1875
SUB_LIQUID_SOCKET_INSIDE_DEPTH
sub liquid socket inside depth
0.465625
SUB_LIQUID_SOCKET_INSIDE_RADIUS
sub liquid socket inside radius
0.25151875
SUB_LIQUID_SOCKET_OUTSIDE_DEPTH
sub liquid socket outside depth
0.50695625
SUB_LIQUID_SOCKET_OUTSIDE_RADIUS
sub liquid socket outside radius
0.29285
SUB_LIQUID_WALL_THICKNESS
sub liquid wall thickness
0.04133125
SUB_LIQUID_Y_OFFSET
sub liquid y offset
14.375
SUB_LIQUID_Z_OFFSET
sub liquid z offset
10.25
SUB_SUCTION_GAS_BODY_RADIUS
sub suction gas body radius
0.3725
SUB_SUCTION_GAS_RADIUS
sub suction gas radius
0.3125
SUB_SUCTION_GAS_SOCKET_INSIDE_DEPTH
sub suction gas socket inside depth
0.609375
SUB_SUCTION_GAS_SOCKET_INSIDE_RADIUS
sub suction gas socket inside radius
0.37653125
SUB_SUCTION_GAS_SOCKET_OUTSIDE_DEPTH
sub suction gas socket outside depth
0.65759375
SUB_SUCTION_GAS_SOCKET_OUTSIDE_RADIUS
sub suction gas socket outside radius
0.42475
SUB_SUCTION_GAS_WALL_THICKNESS
sub suction gas wall thickness
0.04821875
SUB_SUCTION_GAS_Y_OFFSET
sub suction gas y offset
17.125
SUB_SUCTION_GAS_Z_OFFSET
sub suction gas z offset
4.75
TYPE_COMMENTS
type comments
208 v
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
143
URL
url
www.bryant.com
VOLTAGE
voltage
208
WIDTH
width
27.5
WORK_PLANE_BASED
work plane-based
0
NAME
name
40VMD Multiport Distribution Controller
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions