??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
40RUA 12-20 Ton Packaged Air Handling Horizontal Units Family
Bill of material
40RUA 12-20 Ton Packaged Air Handling Horizontal Units Family
ORDERNO
40RUA 12-20 Ton Packaged Air Handling Horizontal Units Family
ALTERNATE_DRIVES
alternate drives
0
ALTERNATE_FAN_MOTORS
alternate fan motors
0
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D3050200
BACK_RETURN_AIR_INTAKE_HEIGHT
back return air intake height
1.4375
BOTTOM_CLEARANCE
bottom clearance
2.5
BOTTOM_RETURN_AIR_INTAKE_DEPTH
bottom return air intake depth
1.54166666666667
CATEGORY
category
CFM__NOMINAL_
cfm (nominal)
0
CFM_PER_DUCT
cfm per duct
0
CLASSIFICATION
classification
0
CO2_SENSORS
co2 sensors
0
CONDENSATE_DRAIN_TRAP
condensate drain trap
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISCHARGE_PLENUM
discharge plenum
0
DISCLAIMER
disclaimer
Manufacturer reserves the right to change, at any time, specifications and designs without notice and without obligation. Please verify critical parameters with local Carrier commercial sales office.
DRAIN_CONNECTION_RADIUS
drain connection radius
0.0520833333333333
DRAIN_CONNECTION_SIZE
drain connection size
1.25
DUCT_HEIGHT
duct height
0.083333333333333
DUCT_LENGTH
duct length
1.53125
DUCT_WIDTH
duct width
1.33854166666667
ECONOMIZER
economizer
0
ELECTRIC_HEAT
electric heat
0
FAMILY_NAME
family name
FAN_RADIUS
fan radius
1
HEIGHT
height
4.671875
HOST
host
0
HOT_WATER_HEATING_COILS
hot water heating coils
0
KEYNOTE
keynote
LEFT_CLEARANCE
left clearance
2.5
LENGTH
length
7.41666666666667
LIQUID_CONNECTION_RADIUS
liquid connection radius
0.0572916666666667
LIQUID_CONNECTION_SIZE
liquid connection size
1.375
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MCA
mca
0
MOCP
mocp
0
MODEL
model
40RUS25
OMNICLASS_NUMBER
omniclass number
23.75.35.14
OMNICLASS_TITLE
omniclass title
Air Handling Units
OVERHEAD_SUSPENSION_PACKAGE
overhead suspension package
0
PART_TYPE
part type
0
PREPAINTED_UNITS
prepainted units
0
PROGRAMMABLE_THERMOSTATS
programmable thermostats
0
RETURN_AIR_GRILLE
return air grille
0
RETURN_AIR_INTAKE_LENGTH
return air intake length
6.89583333333333
RIGHT_CLEARANCE
right clearance
2.5
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STEAM_HEATING_COIL
steam heating coil
0
SUBBASE
subbase
0
SUCTION_CONNECTION_RADIUS
suction connection radius
0.0572916666666667
SUCTION_CONNECTION_SIZE
suction connection size
1.375
TOP_CLEARANCE
top clearance
0.25
TXV_BULB_CONNECTION_RADIUS
txv bulb connection radius
0.0364583333333333
TXV_BULB_CONNECTION_SIZE
txv bulb connection size
0.875
TYPE_COMMENTS
type comments
20 Tons Chilled Water Coil Packed Air-Handling Unit
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_MATERIAL
unit material
URL
url
www.carrier.com
UV_C_GERMICIDAL_LAMP
uv-c germicidal lamp
0
VERSION
version
1
VOLTAGE
voltage
0
WIDTH
width
2.34895833333333
WORK_PLANE_BASED
work plane-based
0
NAME
name
40RUA 12-20 Ton Packaged Air Handling Horizontal Units Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions