??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
40MPHA High Wall
Bill of material
40MPHA High Wall
ORDERNO
40MPHA High Wall
ANGLE_1
angle 1
180
APPARENT_LOAD
apparent load
69.3333333333333
ASSEMBLY_CODE
assembly code
D3030200
BODY_MATERIAL
body material
BOTTOM_GRILLE_HEIGHT
bottom grille height
3.91111111111111
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BOTTOM
clearance bottom
72
CLEARANCE_LEFT
clearance left
4.75
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
4.75
CLEARANCE_TOP
clearance top
5.9
CLEARANCE_ZONES
clearance zones
0
CONNECTION_CL_X_OFFSET
connection cl x offset
17.6
CONNECTION_CL_Y_OFFSET
connection cl y offset
1.57
CONNECTION_CL_Z_OFFSET
connection cl z offset
1
CONNECTION_LENGTH
connection length
17.6
COOLING_CAPACITY
cooling capacity
9000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Heat Pump Indoor Unit High Wall Ductless System
DESIGN_OPTION
design option
-1
DIAL_RADIUS
dial radius
0.75
DRAIN_DIAMETER
drain diameter
1
DRAIN_FLOW
drain flow
0
DRAIN_RADIUS
drain radius
0.5
DX_GAS_DIAMETER
dx gas diameter
0.375
DX_GAS_RADIUS
dx gas radius
0.1875
DX_LIQUID_DIAMETER
dx liquid diameter
0.25
DX_LIQUID_RADIUS
dx liquid radius
0.125
ELECTRICAL_CONNECTOR_DESCRIPTION
electrical connector description
Power
FAMILY_NAME
family name
HEATING_CAPACITY
heating capacity
9000
HEIGHT
height
11.7
HIGHLIGHT_MATERIAL_1
highlight material 1
HIGHLIGHT_MATERIAL_2
highlight material 2
HIGHLIGHT_MATERIAL_3
highlight material 3
HOST
host
5
KEYNOTE
keynote
KNOCKOUT_LEFT
knockout left
0
KNOCKOUT_LEFT_BACK
knockout left back
0
KNOCKOUT_RIGHT
knockout right
1
KNOCKOUT_RIGHT_BACK
knockout right back
0
KNOCKOUT_WIDTH
knockout width
2.14
LENGTH
length
35.2
LENGTH_1
length 1
0
LENGTH_10
length 10
0.47958
LENGTH_11
length 11
24.5
LENGTH_12
length 12
0
LENGTH_13
length 13
1.25
LENGTH_14
length 14
0
LENGTH_15
length 15
17.6
LENGTH_2
length 2
0.5
LENGTH_3
length 3
0
LENGTH_4
length 4
0
LENGTH_5
length 5
0
LENGTH_6
length 6
0.5
LENGTH_7
length 7
0.2
LENGTH_8
length 8
0.06818
LENGTH_9
length 9
0.20148
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier Corporation
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
15
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
0.3
MODEL
model
40MPHAQ09XA3
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
0.9
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
0.75 ton Cooling Capacity - 208 v
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_NET_WEIGHT
unit net weight
37.48
URL
url
www.carrier.com
VOLTAGE
voltage
208
WIDTH
width
9.8
NAME
name
40MPHA High Wall
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions