??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wasco
Description
40mmfvp
Bill of material
LumiWall 40
IDENT
LumiWall 40
VAR24__STACKS
24' stacks
0
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C_CENTER_PANELS
c center panels
28
C_STACKS
c stacks
2
C_SUBSILL
c subsill
1
C_WIDTH
c width
49.635
CATEGORY
category
CENTER
center
1
CENTER_3P
center 3p
0
CENTER_PANELS
center panels
28
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUSTOM_STACK_LENGTH
custom stack length
24
CUSTOM_STACK_LENGTH_C
custom stack length c
24
CUSTOM_STACKS
custom stacks
0
CUSTOM_STACKS_NUMBER
custom stacks number
2
CUSTOM_STACKS_NUMBER_C
custom stacks number c
2
CUSTOM_STACKVIS
custom stackvis
0
CUSTOM_STACKVIS_1
custom stackvis 1
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
3
DESCRIPTION
description
40mm Multiwall Polycarbonate Vertical Translucent Panel System
DESIGN_OPTION
design option
-1
EQUAL_STACKS
equal stacks
1
FAMILY_NAME
family name
FRAME_FINISH
frame finish
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
50
HOST
host
1
KEYNOTE
keynote
LEFT_END
left end
1
MANUFACTURER
manufacturer
Wasco Skylights
MANUFACTURER_ADDRESS
manufacturer address
85 Spencer Drive, Unit A, PO Box 559 Wells, ME 04090
MANUFACTURER_EMAIL
manufacturer email
http://www.wascoskylights.com/contact/
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
800-388-0293
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
LumiWall 40
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPERATION
operation
PANEL_CLIP
panel clip
0
PANEL_FINISH
panel finish
PANEL_HEIGHT
panel height
49.761
PANEL_LENGTH_NOTE
panel length note
Max 8' unsupported, sill to head. Over 8' requires intermediate panel clips with a max spacing of 78” frame to clip or clip to clip. Note: horizontal support for panel clips – not by Wasco.
PANEL_WIDTH
panel width
1.640
PRODUCT_DOCUMENTATION_LINK
product documentation link
Contact Manufacturer
PRODUCT_NAME
product name
LumiWall 40
PRODUCT_PAGE_URL
product page url
http://www.wascoskylights.com/product/lumiwall
RIGHT_END
right end
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SILL_HEIGHT
sill height
0.151
SINGLE_PANEL
single panel
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STACK_DISTANCE
stack distance
16.667
STACK_LENGTH
stack length
24
STACK_WIDTH
stack width
49.219
STACKS
stacks
2
STACKS_MAKE_UP
stacks make up
16.667
STACKS_NOTE
stacks note
Must have Stack option selected for all windows with Height over 25'
STACKVIS_MULTI
stackvis multi
1
STACKVIS_SINGLE
stackvis single
0
SUBSILL
subsill
1
SUBSILL_NOTE
subsill note
Optional but recommended; required if Unit Width is 24'or more and if splice is used.
THERMAL_PERFORMANCE
thermal performance
Offers optional polyurethane thermal breaks for improved thermal performance
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT_NOTE
unit height note
Max height 25′ without stack joint. Unlimited height with stack joints
UNIT_WIDTH_NOTE
unit width note
Unrestricted, splice detail required every 24 ft.
URL
url
http://www.wascoskylights.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_WIDTH
wall width
0.500
WIDTH
width
50
CUSTOM_STACKVIS1
custom stackvis1
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions