??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Performance Sports Systems
Description
4091 Stationary Mat Storage System, 20' Double Load Bar
Bill of material
4091 Stationary Mat Storage System, 20' Double Load Bar
ORDERNO
4091 Stationary Mat Storage System, 20' Double Load Bar
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020900
ATTACHMENT_HEIGHT
attachment height
24.500
BIM_VERSION
bim version
v3.1
CATEGORY
category
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 66 23
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Wrestling Mat Storage System
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LENGTH
length
20
MANUFACTURER
manufacturer
Performance Sports Systems
MASSUNIT
massunit
1
MAT_COLOR
mat color
MODEL
model
4091
OMNICLASS_NUMBER
omniclass number
23.40.50.34.34
OMNICLASS_TITLE
omniclass title
Equipment Storage Racks
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.perfsports.com/store/p-96-4090-mat-storage-system.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SLING_MATERIAL
sling material
SUPERSTRUCTURE_FINISH
superstructure finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.perfsports.com/
WORK_PLANE_BASED
work plane-based
0
NAME
name
4091 Stationary Mat Storage System, 20' Double Load Bar
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions