??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HOWE
Description
404
Bill of material
404 barstool
ORDERNO
ACCESSORIES
accessories
Various possibilities - ask HOWE a/s
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COPYRIGHT
copyright
© HOWE a/s
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
525mm / 20.7"
DESCRIPTION
description
Upholstered 3D seat and back, frame in high density steel, glides in nylon
DESIGN_OPTION
design option
-1
DESIGNER
designer
David Rowland
ENVIRONMENT_BIFMA_M7_1
environment bifma m7.1
VOC emission complies with Bifma M7.1 requirements
ENVIRONMENT_FSC
environment fsc
FSC certified chair
ENVIRONMENT_GREEN_TAG
environment green tag
GreenTag certified, GreenRate level A
ENVIRONMENT_ISO
environment iso
ISO 14001
FAMILY_NAME
family name
FLAME_RESISTANCE
flame resistance
Fire retardant CMHR foam used
FRAME_FINISH
frame finish
ChromeIII or powdercoated
HEIGHT
height
1073mm / 42.2"
HOST
host
0
ITEM_NO_
item no.
DUC
KEYNOTE
keynote
MANUFACTURER
manufacturer
Howe a/s
MASSUNIT
massunit
1
MODEL
model
40/4 upholstered barstool
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PRICE
price
Please ask HOWE a/s
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_AND_BACK_FINISH
seat and back finish
Numerous textiles available
SEATING_HEIGHT
seating height
775mm / 31.1"
SHARED
shared
0
STRENGTH_AND_DURABILITY_BIFMA
strength and durability bifma
Bifma X5.1 strenght
STRENGTH_AND_DURABILITY_EN
strength and durability en
EN15373 level 3
TYPE_COMMENTS
type comments
40/4 is regarded as the first true stacking chair. It was introduced in 1964 and became an instant success. 40 chairs stacks within 4 feet.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.howe.com/
VARIATIONS
variations
Various possibilities - ask HOWE a/s
WARRANTY_PERIOD
warranty period
10 years full warranty on weld breakages under normal use
WEIGHT
weight
9,4 kg / 20.7 lb
WIDTH
width
468mm / 18.4"
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions