??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Performance Sports Systems
Description
4030 Roll-Up Gymnasium Curtain
Bill of material
4030 Roll-Up Gymnasium Curtain
ORDERNO
4030 Roll-Up Gymnasium Curtain
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020900
ATTACHMENT_HEIGHT
attachment height
24.500
BIM_VERSION
bim version
v3.1
BRIDGE_PIPE_REQUIREMENT
bridge pipe requirement
Bridge Pipe required when structure exceeds 14' span
CARRIER_CENTER_SPACING
carrier center spacing
12
CATEGORY
category
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 66 53
CURTAIN_LOWER_MATERIAL
curtain lower material
CURTAIN_LOWER_MATERIAL_HEIGHT
curtain lower material height
8
CURTAIN_UPPER_MATERIAL
curtain upper material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Roll-Up Divider Curtain
DESIGN_OPTION
design option
-1
DIM_END_TO_FIRST_CARRIERS
dim end to first carriers
4
FAMILY_NAME
family name
HEIGHT
height
23.688
HOST
host
0
KEYNOTE
keynote
LENGTH
length
72
MANUFACTURER
manufacturer
Performance Sports Systems
MASSUNIT
massunit
1
MAXIMUM_SIZE_LIMITATIONS
maximum size limitations
30' High x 100' Long
MESH_HEIGHT
mesh height
15.521
MODEL
model
4030
NUMBER_OF_BELTS
number of belts
6
NUMBER_OF_CARRIERS
number of carriers
7
OMNICLASS_NUMBER
omniclass number
23.40.50.34.17
OMNICLASS_TITLE
omniclass title
Gymnasium Dividers
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.perfsports.com/store/p-17-4030-roll-up-gym-divider-curtain.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CURTAIN_IN_DOWN_POSITION
show curtain in down position
1
SHOW_CURTAIN_IN_UP_POSITION
show curtain in up position
0
SUPERSTRUCTURE_FINISH
superstructure finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNISTRUT_DIM_BACK
unistrut dim back
3
UNISTRUT_DIM_FRONT
unistrut dim front
3
UNISTRUT_PARALLEL
unistrut parallel
0
UNISTRUT_PERPENDICULAR
unistrut perpendicular
1
URL
url
http://www.perfsports.com/
VINYL_HEIGHT
vinyl height
8
WORK_PLANE_BASED
work plane-based
0
NAME
name
4030 Roll-Up Gymnasium Curtain
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions