??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wausau Window and Wall Systems
Description
4000i and 4000i-DT Psychiatric
Bill of material
4000i and 4000i-DT Psychiatric
ORDERNO
4000i and 4000i-DT Psychiatric
VAR1_2_INCH_GLASS_LIGHT_1_DIST_FROM_RIGHT
1/2 inch glass light 1 dist from right
1.724
ALLOWABLE_AIR__CFM_SQFT_AT_6_24_PSF_
allowable air (cfm/sqft at 6.24 psf)
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
BEAD_SIZE
bead size
1
BLIND_DIST_FROM_CL
blind dist from cl
0.477
BLINDS_CONFIGURATION_NUMBER_3_NUMBER
blinds configuration number 3 number
26
BLINDS_CONFIGURATION_NUMBER_3_TOP_SPAN
blinds configuration number 3 top span
1.250
BLINDS_CONFIGURATION_NUMBER_3_WIDTH
blinds configuration number 3 width
2.417
CATEGORY
category
CONFIG_1_2_3
config 1,2,3
1
CONFIG_2_3
config 2_3
1
CONFIG_3_AND_4
config 3 and 4
0
CONFIG_3_TOP_LIGHT_GLASS_HEIGHT__5IN
config 3 top light glass height .5in
1.698
CONFIG_3_TOP_LIGHT_GLASS_HEIGHT_1IN
config 3 top light glass height 1in
1.708
CONFIG_3_TOP_LIGHT_SIZE
config 3 top light size
2
CONFIG_4
config 4
0
CONFIGURATION_NUMBER
configuration number
2
CONFIGURATION_NUMBER_2__LIGHT_2
configuration number 2_ light 2
1
CONFIGURATION_NUMBER_3
configuration number 3
0
CONSTRUCTION_TYPE
construction type
COST
cost
0
CRF
crf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
3
DESCRIPTION
description
Psychiatric Window
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
5
HOST
host
1
IF_CONFIGURATION_NUMBER_3_SPECIFY_HEIGHT_OF_BOTTOM_LIGHTS
if configuration number 3 specify height of bottom lights
3
INCH_GLASS_LIGHT_1_DIST_FROM_RIGHT
inch glass light 1 dist from right
1.714
KEYNOTE
keynote
LIGHT_1_SASH_HEIGHT
light 1 sash height
5
LIGHT_1_SIZE
light 1 size
1.536
LIGHT_2_SIZE
light 2 size
1.536
MANUFACTURER
manufacturer
Wausau Windows and Wall Systems
MASSUNIT
massunit
1
MID_VOID_OFF_ON
mid void off_on
-0.667
MODEL
model
4000i-DT
NFRC_U_FACTOR__BTU_HR_SQFT__F_
nfrc u-factor (btu/hr.sqft.°f)
NUMBER_OF_BLINDS
number of blinds
89
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPERATION
operation
R_VALUE
r value
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
3
ROUGH_WIDTH
rough width
3.000
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPAN_OF_BLINDS
span of blinds
4.295
STC
stc
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
Dual Light
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_WINDOW
type of window
URL
url
www.wausauwindow.com
VERTICAL_DIVIDER_HEIGHT
vertical divider height
4.859
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WATER_TEST__PSF_
water test (psf)
WEEP_DUAL_LIGHT
weep dual light
1
WEEP_LIGHT_1_DIST
weep light 1 dist
0.703
WEEP_LIGHT_2_DIST
weep light 2 dist
0.703
WEEP_LIGHT_3_DIST
weep light 3 dist
2
WIDTH
width
3
WIDTH_OF_BLINDS
width of blinds
0.953
WIDTH_OF_BLINDS_2
width of blinds_2
0.953
WINDOW_HEIGHT
window height
5
WINDOW_WIDTH
window width
3
NAME
name
4000i and 4000i-DT Psychiatric
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions