??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4 Drainit Drain Valve
Bill of material
4 Drainit Drain Valve
ORDERNO
4 Drainit Drain Valve
COUNTRY_OF_MANUFACTURE
country of manufacture
LENGTH
length
2 14''
MATERIAL
material
Aluminum
STYLE
style
4
TYPE
type
Drain Valves
WEIGHT
weight
10 oz
NAME
name
4 Drainit Drain Valve
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions