??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Alto Shaam
Description
4-10esi over 4-10esi
Bill of material
ZTBSP2PIQ
ORDERNO
ZTBSP2PIQ
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
0
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_MAXIMUM_PRESSURE
cold water maximum pressure
0
COLD_WATER_MINIMUM_PRESSURE
cold water minimum pressure
0
COLD_WATER_RI_HEIGHT
cold water ri height
0
COLD_WATER_SIZE
cold water size
0.750
COLD_WATER_TEMPERATURE_RECOMMENDED
cold water temperature recommended
-459.670
COMBISMOKER
combismoker
0
CONN_CONDUIT
conn conduit
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
COMBI OVEN STACKED
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
EXPRESSTOUCH_CONTROL
expresstouch control
0
FL_AMPS
fl amps
0
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
0
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
1.500
LEFT_SWING_CLEARANCE
left swing clearance
0
LEFT_SWING_LINE
left swing line
0
LEFT_SWING_OPTION
left swing option
0
LEGS_HEIGHT
legs height
6.000
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
ALTO-SHAAM
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
4•10ESi over 4•10ESi
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
0
RIGHT_SWING_CLEARANCE
right swing clearance
1
RIGHT_SWING_LINE
right swing line
1
RIGHT_SWING_OPTION
right swing option
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
SIMPLE_CONTROL
simple control
1
URL
url
www.alto-shaam.com
URL_CUTSHEET
url cutsheet
www.alto-shaam.com
VERSION
version
2011
VOLTS
volts
0
WATTS
watts
0
WATTS_INPUT
watts input
0
WEIGHT_IN_POUNDS
weight in pounds
180
WORK_PLANE_BASED
work plane-based
0
NAME
name
ZTBSP2PIQ
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions