??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bosch Rexroth
Description
3WRCBH - Directional high-response cartridge valve, pilot-operated, with hydraulic actuation and inductive position transducer
Bill of material
3WRCBH25V65M-1X/M
ORDERNO
Order number
3WRCBH25V65M-1X/M
MN
Material number
0811402512
PORT
Main port
3: 3 main ports
TYPE
Type
WRCB: Directional high-response cartridge valve, pilot-operated
HO
Hydraulic operation
H: Hydraulic operation
SIZE
Size
CSPOOL
Control spool
V: Control spool with zero overlap
AR
Area ratio at the control spool
FLOW
Rated flow
l/min
FLOWC
Flow characteristic
M: Inflected characteristic curve, progressive with linear fine control range
SERIES
Component series
1X: Component series 10… 19 (10 … 19: unchanged installation and connection dimensions)
POP
Pilot oil port
SEAL
Seal material
M: NBR seals
RNR
Datasheet
RE29217
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions