??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
3NDML-NRG
Bill of material
3NDML-NRG
ORDERNO
3NDML-NRG
VAR20__SHELF
20" shelf
1
ALWAYS_VERTICAL
always vertical
1
ANTI_CON_AMPS
anti con amps
0
APPLICATION_DISCIPLINE
application discipline
Produce/Beverage
ASSEMBLY_CODE
assembly code
BASE
base
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
BTUH_CONVENTIONAL
btuh conventional
1167
BTUH_PARALLEL
btuh parallel
1225
CATEGORY
category
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
05/06/2016
DEFAULT_ELEVATION
default elevation
48
DEFROST_AMPS
defrost amps
0
DEFROST_NUM_DAY
defrost num day
6
DEFROST_TERMINATION
defrost termination
42 °F
DEFROST_TYPE
defrost type
TIMED-OFF DEFROST
DEFROSTS_PER_DAY
defrosts per day
6
DESCRIPTION
description
Narrow Multi-Deck Merchandiser with Synerg-E™
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
37
DISCHARGE_AIR_TEMP
discharge air temp
34
DISCHARGE_AIR_VELOCITY
discharge air velocity
350 (FPM)
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
210
DRAIN_HEATERS_AMPS
drain heaters amps
0
DRAIN_LINE
drain line
36
DRAIN_LINE_CONNECTION
drain line connection
SANITARY CONNECTION
DRAIN_LINE_DIAMETER
drain line diameter
1.5
DRAIN_PIPE_TYPE
drain pipe type
PVC
DRAIN_PIPING
drain piping
1
DRIP_PAN_PLUMB_TYPE
drip pan plumb type
HARD
EQUIPMENT_DESCRIPTION
equipment description
Narrow Multi-Deck Merchandiser with Synerg-E™
EQUIPMENT_MARK
equipment mark
3NDML-NRG
EVAP_TEMP
evap temp
28
EVAPORATOR___F_
evaporator (°f)
32
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
62
HIGH_EFFICIENCY_AMPS
high efficiency amps
0.79
HIGH_EFFICIENCY_FANS_AMPS
high efficiency fans amps
0
HIGH_EFFICIENCY_WATTS
high efficiency watts
53
HIGH_POWER__CORNICE__AMPS
high power (cornice) amps
0.25
HIGH_POWER__CORNICE__WATTS
high power (cornice) watts
29.8
HOST
host
0
ITEM_DESCRIPTION
item description
Narrow Multi-Deck Merchandiser with Synerg-E™
KEYNOTE
keynote
LEGEND_NUMBER
legend number
3NDML-NRG
LENGTH
length
72
LF_STD_END
lf std end
1
LIGHT_AMPS
light amps
0
LIGHT_LENGTH
light length
3'
LIGHTS_PER_ROW
lights per row
2
LIQUID_LINE_CONNECTION
liquid line connection
LIQUID LINE CONNECTION
LIQUID_LINE_DIAMETER
liquid line diameter
0.375
LIQUID_LINE_RADIUS
liquid line radius
0.1875
LOAD_1_CLASSIFICATION
load 1 classification
LOAD_1_DESCRIPTION
load 1 description
LIGHTS - STANDARD POWER (SHELF or CORNICE)
LOAD_1_PLUG_TYPE
load 1 plug type
HARDWIRED
LOAD_1_POLES
load 1 poles
1
LOAD_1_VOLTAGE
load 1 voltage
120
LOAD_1_WATTAGE
load 1 wattage
0
LOAD_2_CLASSIFICATION
load 2 classification
LOAD_2_DESCRIPTION
load 2 description
HIGH EFFICIENCY FANS CONNECTION
LOAD_2_PLUG_TYPE
load 2 plug type
HARDWIRED
LOAD_2_POLES
load 2 poles
1
LOAD_2_VOLTAGE
load 2 voltage
120
LOAD_2_WATTAGE
load 2 wattage
0
LOAD_3_CLASSIFICATION
load 3 classification
LOAD_3_DESCRIPTION
load 3 description
ANTI-SWEAT CONNECTION
LOAD_3_PLUG_TYPE
load 3 plug type
HARDWIRED
LOAD_3_POLES
load 3 poles
1
LOAD_3_VOLTAGE
load 3 voltage
120
LOAD_3_WATTAGE
load 3 wattage
0
LOAD_4_CLASSIFICATION
load 4 classification
LOAD_4_DESCRIPTION
load 4 description
DEFROST HEATER CONNECTION
LOAD_4_PLUG_TYPE
load 4 plug type
HARDWIRED
LOAD_4_POLES
load 4 poles
1
LOAD_4_VOLTAGE
load 4 voltage
208
LOAD_4_WATTAGE
load 4 wattage
0
LOAD_5_CLASSIFICATION
load 5 classification
LOAD_5_DESCRIPTION
load 5 description
DRAIN HEATER CONNECTION
LOAD_5_PLUG_TYPE
load 5 plug type
HARDWIRED
LOAD_5_POLES
load 5 poles
1
LOAD_5_VOLTAGE
load 5 voltage
120
LOAD_5_WATTAGE
load 5 wattage
0
LOAD_MBH
load mbh
1.259
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
3NDML-NRG
NEW_PIPE_BOX
new pipe box
1
NUMBER_OF_FANS
number of fans
2
OLD_PIPE_BOX
old pipe box
0
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
PIPING_BOX
piping box
1
POWER_FACTOR
power factor
1
PRESSURE_REGULATOR
pressure regulator
0
REFRIG_CHARGE_LBS
refrig charge lbs
-
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RT_STD_END
rt std end
1
RUBBER_BUMPER
rubber bumper
RUN_OFF_TIME__MIN_
run-off time (min)
6-8 (Min)
SANITARY_PIPE_SIZE
sanitary pipe size
0.75
SHARED
shared
0
STAINLESS_STEEL
stainless steel
STANDARD_POWER_AMPS
standard power amps
0.14
STANDARD_POWER_WATTS
standard power watts
16.6
SUCTION_LINE_CONNECTION
suction line connection
SUCTION LINE CONNECTION
SUCTION_LINE_DIAMETER
suction line diameter
0.5
SUCTION_LINE_RADIUS
suction line radius
0.25
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
6-8 °F
TIMED_OFF_DEFROST_FAIL_SAFE__MIN_
timed-off defrost fail-safe (min)
42 (Min)
TIMED_OFF_DEFROST_TERMINATION_TEMP
timed-off defrost termination temp
42
TOEKICK
toekick
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION_PIPING
top refrigeration piping
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=3NDML
WIDTH
width
35.875
WORK_PLANE_BASED
work plane-based
1
NAME
name
3NDML-NRG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions