??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
38AUD 20 Ton Packaged Air Cooled Condenser Units, Dual Circuit, Family
Bill of material
38AUD 20 Ton Packaged Air Cooled Condenser Units, Dual Circuit, Family
ORDERNO
38AUD 20 Ton Packaged Air Cooled Condenser Units, Dual Circuit, Family
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3030
BACK_CLEARANCE
back clearance
3
CATEGORY
category
CLASSIFICATION
classification
0
CONVENIENCE_OUTLET
convenience outlet
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISCLAIMER
disclaimer
Manufacturer reserves the right to change, at any time, specifications and designs without notice and without obligation. Please verify critical parameters with local Carrier commercial sales office.
DISCONNECT_SWITCH
disconnect switch
0
EER
eer
11
FAMILY_NAME
family name
FAN_CENTERLINE_FROM_FRONT_AND_BACK
fan centerline from front and back
1.25
FAN_CENTERLINE_FROM_SIDE
fan centerline from side
1.41666666666667
FAN_RADIUS
fan radius
1.08333333333333
FRONT_CLEARANCE
front clearance
3.5
HEIGHT
height
4.19791666666667
HOST
host
0
IEER
ieer
11.2
KEYNOTE
keynote
LEFT_CLEARANCE
left clearance
3
LENGTH
length
7.19791666666667
LIQUID_CONNECTION_RADIUS
liquid connection radius
0.25
LIQUID_CONNECTION_SIZE
liquid connection size
0.5
LOUVERED_HAIL_GUARD
louvered hail guard
0
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MCA
mca
0
MOCP
mocp
0
MODEL
model
38AUD25
OMNICLASS_NUMBER
omniclass number
23.75.10.24.21.11
OMNICLASS_TITLE
omniclass title
Refrigerant Condensing Units
PART_TYPE
part type
0
PROGRAMMABLE_THERMOSTAT
programmable thermostat
0
RIGHT_CLEARANCE
right clearance
3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SPECIAL_COATED_COIL_PROTECTION
special coated coil protection
0
SUCTION_CONNECTION_RADUS
suction connection radus
0.6875
SUCTION_CONNECTION_SIZE
suction connection size
1.375
TEMPERATURE_CONTROL
temperature control
0
TYPE_COMMENTS
type comments
20 Tons Air Cooled Condensing Unit
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_MATERIAL
unit material
URL
url
www.carrier.com
VERSION
version
1
VOLTAGE
voltage
0
WIDTH
width
5.59375
WIRED_CONDENSER_COIL_GRILLE
wired condenser coil grille
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
38AUD 20 Ton Packaged Air Cooled Condenser Units, Dual Circuit, Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions