??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Laird Thermal
Description
387000866
Bill of material
U46TSRNAR
ORDERNO
U46TSRNAR
DESCRIPTION
description
DAT-029-12-02
HEIGHT
height
3.43 in[ 87 ] mm
LENGTH
length
3.78 in[ 96 ] mm
POWER
power
34 W
QCMAX_T_0__C
qcmaxδt=0 °c
29 W
VOP
vop
12 V
WIDTH
width
2.56 in[ 65 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
40 °C
NAME
name
U46TSRNAR
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions