??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Laird Thermal
Description
387000177
Bill of material
8537HY01B
ORDERNO
8537HY01B
DESCRIPTION
description
DAT-065-24-02
HEIGHT
height
3.35 in[ 85 ] mm
LENGTH
length
7.09 in[ 180 ] mm
POWER
power
66 W
QCMAX_T_0__C
qcmaxδt=0 °c
64 W
VOP
vop
24 V
WIDTH
width
2.56 in[ 65 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
41 °C
NAME
name
8537HY01B
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions