??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Auvidea
Description
38583
Bill of material
9SWSQLCU7
ORDERNO
9SWSQLCU7
INPUTS
inputs
2
OUTPUTS
outputs
2
POWER_SUPPLY
power supply
3.3V or 5V
SIZE
size
18mm x 16mm
USAGE
usage
UART or GPIO level shifter
NAME
name
9SWSQLCU7
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions