??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Curries
Description
374-RI CURRIES-VSS-F-72 x 84-Butt-90
Bill of material
374-RI CURRIES-VSS-F-72 x 84-Butt-90
ORDERNO
374-RI CURRIES-VSS-F-72 x 84-Butt-90
AAOS_ARCH_DOOR_MATERIAL_TYPE
aaos arch door material type
HM
AAOS_ARCH_DOOR_PANEL_TYPE
aaos arch door panel type
AAOS_ARCH_FRAME_MATERIAL_TYPE
aaos arch frame material type
HMF
AAOS_ARCH_FRAME_TYPE
aaos arch frame type
AAOS_DOOR_ADD_ONS
aaos door add ons
AAOS_DOOR_CONFIGURATION
aaos door configuration
AA
AAOS_DOOR_COST
aaos door cost
1510.200
AAOS_DOOR_FINISH_COLOR
aaos door finish color
Prime
AAOS_DOOR_FINISH_TYPE
aaos door finish type
Painted
AAOS_DOOR_HANDING
aaos door handing
RHR/LHR
AAOS_DOOR_MANUFACTURER
aaos door manufacturer
RITE Door
AAOS_DOOR_MANUFACTURER_TYPE
aaos door manufacturer type
Flush
AAOS_DOOR_MATERIAL
aaos door material
AAOS_DOOR_MATERIAL_TYPE
aaos door material type
Hollow Metal
AAOS_DOOR_PANEL_TYPE
aaos door panel type
F
AAOS_DOOR_SERIES
aaos door series
374 (Steel Stiffened Core (w/ED prep,install ED,HC,KP))
AAOS_DOOR_STEEL_TYPE_OR_SPECIES
aaos door steel type or species
CR (Cold rolled)
AAOS_FAMILY_VERSION
aaos family version
1.0
AAOS_FRAME_ADD_ONS
aaos frame add ons
AAOS_FRAME_ATTACHMENT
aaos frame attachment
Butt Frame
AAOS_FRAME_CONSTRUCTION
aaos frame construction
FW (Full Weld (KD Corner))
AAOS_FRAME_COST
aaos frame cost
146.700
AAOS_FRAME_DEPTH
aaos frame depth
0.479
AAOS_FRAME_FINISH_COLOR
aaos frame finish color
Prime
AAOS_FRAME_FINISH_TYPE
aaos frame finish type
Painted
AAOS_FRAME_GAUGE
aaos frame gauge
16 Gauge
AAOS_FRAME_HEAD_WIDTH
aaos frame head width
0.167
AAOS_FRAME_JAMB_WIDTH
aaos frame jamb width
0.167
AAOS_FRAME_KEYNOTE
aaos frame keynote
AAOS_FRAME_MANUFACTURER
aaos frame manufacturer
Curries
AAOS_FRAME_MANUFACTURER_TYPE
aaos frame manufacturer type
3F (Three sided frame)
AAOS_FRAME_MATERIAL
aaos frame material
AAOS_FRAME_MATERIAL_TYPE
aaos frame material type
Hollow Metal
AAOS_FRAME_PROFILE
aaos frame profile
Masonry Double Rabbet
AAOS_FRAME_SERIES
aaos frame series
Masonry
AAOS_FRAME_STEEL_TYPE_OR_SPECIES
aaos frame steel type or species
CR (Cold Rolled)
AAOS_FRAME_TYPE
aaos frame type
3 Piece
AAOS_FRAME_URL
aaos frame url
AAOS_GAUGE_OR_CONSTRUCTION
aaos gauge or construction
16 Gauge
AAOS_GLASS_MATERIAL
aaos glass material
AAOS_HW_ITEM_01
aaos hw item 01
AAOS_HW_ITEM_02
aaos hw item 02
AAOS_HW_ITEM_03
aaos hw item 03
AAOS_HW_ITEM_04
aaos hw item 04
AAOS_HW_ITEM_05
aaos hw item 05
AAOS_HW_ITEM_06
aaos hw item 06
AAOS_HW_ITEM_07
aaos hw item 07
AAOS_HW_ITEM_08
aaos hw item 08
AAOS_HW_ITEM_09
aaos hw item 09
AAOS_HW_ITEM_10
aaos hw item 10
AAOS_HW_ITEM_11
aaos hw item 11
AAOS_HW_ITEM_12
aaos hw item 12
AAOS_HW_ITEM_13
aaos hw item 13
AAOS_HW_ITEM_14
aaos hw item 14
AAOS_HW_ITEM_15
aaos hw item 15
AAOS_HW_ITEM_16
aaos hw item 16
AAOS_HW_ITEM_17
aaos hw item 17
AAOS_HW_ITEM_18
aaos hw item 18
AAOS_HW_ITEM_19
aaos hw item 19
AAOS_HW_ITEM_20
aaos hw item 20
AAOS_HW_PREPS
aaos hw preps
AAOS_HW_SET
aaos hw set
AAOS_NO_PANELS
aaos no panels
2
AAOS_PANEL_1_WIDTH
aaos panel 1 width
3
AAOS_PANEL_2_WIDTH
aaos panel 2 width
3
AAOS_RO_SPACING
aaos ro spacing
0
AAOS_USAGE
aaos usage
ADA_CLEARANCE_LINES
ada clearance lines
0
ALIGNED_CENTER
aligned center
0
ALIGNED_EXTERIOR
aligned exterior
1
ALIGNED_INTERIOR
aligned interior
0
ALIGNED_OTHER
aligned other
0
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
C1020310
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
1656.900
CREATED_BY
created by
ASSA ABLOY Openings Studio
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Hollow Metal Door with Hollow Metal Frame
DESIGN_OPTION
design option
-1
DOOR_OFFSET
door offset
0.234
DOOR_PANEL_HEIGHT
door panel height
7.000
DOOR_PANEL_WIDTH
door panel width
6.000
EXTERIOR_GLAZING
exterior glazing
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_HEIGHT
frame height
7.167
FRAME_OFFSET
frame offset
0.240
FRAME_WIDTH
frame width
6.333
FUNCTION
function
0
GLASS_OFFSET
glass offset
0.172
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7.000
HOST
host
1
KEYNOTE
keynote
LEAF_1_WIDTH
leaf 1 width
2.984
LEAF_2_WIDTH
leaf 2 width
2.984
MANUFACTURER
manufacturer
ASSA ABLOY
MASSUNIT
massunit
1
MODEL
model
Int-F-MDMF-72" x 84" RD-Curries M-90 Min
OMNICLASS_NUMBER
omniclass number
23.30.10.14.11
OMNICLASS_TITLE
omniclass title
Metal Passage Doors
OPERATION
operation
P1_WIDTH
p1 width
6.167
QUARTER_PANEL_WIDTH
quarter panel width
1.500
R1_HEIGHT
r1 height
7.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
7.167
ROUGH_WIDTH
rough width
6.333
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SWING_ANGLE_1
swing angle 1
90.000
SWING_ANGLE_2
swing angle 2
90.000
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.146
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.OpeningsStudio.com
VERSION
version
2014
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_THICKNESS
wall thickness
0.479
WIDTH
width
6.000
NAME
name
374-RI CURRIES-VSS-F-72 x 84-Butt-90
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions