??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3701 AeroMaster12 3701 Selectable Gallonage Electric Master Stream Nozzle
Bill of material
3701 AeroMaster12 3701 Selectable Gallonage Electric Master Stream Nozzle
ORDERNO
3701 AeroMaster12 3701 Selectable Gallonage Electric Master Stream Nozzle
BRAND
brand
AeroMaster
CERTIFICATION_S_
certification(s)
COUNTRY_OF_MANUFACTURE
country of manufacture
FLOW__GPM_
flow (gpm)
3170
FLOW__LPM_
flow (lpm)
12000
HEIGHT
height
11 2132 (296 mm)
INLET
inlet
4.5 (115 mm)
LENGTH
length
16 332 (409 mm)
MATERIAL
material
Pyrolite
OPERATING_PRESSURE
operating pressure
10 (inlet of the monitor)
STYLE
style
3701
SWIVEL_INLET
swivel inlet
4.5 (115 mm)
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
38 14 lbs (17.4 kg)
WIDTH
width
11 2132 (296 mm)
NAME
name
3701 AeroMaster12 3701 Selectable Gallonage Electric Master Stream Nozzle
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions