??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3626 8001000 GPM (30303800 LPM) Master Stream Foam Nozzle
Bill of material
3626 8001000 GPM (30303800 LPM) Master Stream Foam Nozzle
ORDERNO
3626 8001000 GPM (30303800 LPM) Master Stream Foam Nozzle
COUNTRY_OF_MANUFACTURE
country of manufacture
FLOW__GPM_
flow (gpm)
800 or 1000GPM
FLOW__LPM_
flow (lpm)
3030 or 3800LPM
HEIGHT
height
9 (229 mm)
LENGTH
length
28'' (711 mm)
MATERIAL
material
Pyrolite
STYLE
style
3626
SWIVEL_INLET
swivel inlet
2 12'' (65 mm)
TYPE
type
Foam
WARRANTY
warranty
WEIGHT
weight
10 lbs (4.5kg)
WIDTH
width
9 (229 mm)
NAME
name
3626 8001000 GPM (30303800 LPM) Master Stream Foam Nozzle
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions