??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
DELTA LINE
Description
35L
Bill of material
35L048B2U
ORDERNO
ABSOLUTE_ACCURACY_2_PH__ON__FULL_STEP_MODE
absolute accuracy 2 ph. on, full step mode
± 0.5%
AMBIENT_WORKING_TEMPERATURE_RANGE
ambient working temperature range
-20 to +70°C
BEARING_TYPE
bearing type
Sintered Bronze Sleeve
DETENT_TORQUE__MAX
detent torque, max
DIAMETER
diameter
35mm
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
650 for 2 secondsVAC
HOLDING_TORQUE__MIN
holding torque, min
INDUCTANCE_PER_PHASE__TYP
inductance per phase, typ
INSULATION_RESISTANCE_AT_500_VDC
insulation resistance at 500 vdc
100MΩ
LEADWIRE
leadwire
AWG 26, UL 1430
MASS
mass
88g
MAXIMUM_COIL_TEMPERATURE
maximum coil temperature
130°C
OPERATING_VOLTAGE__VDC_
operating voltage (vdc)
RATED_CURRENT_PER_PHASE
rated current per phase
ROTOR_INERTIA
rotor inertia
4gcm²
STEP_ANGLE
step angle
7.5degree
STEPS_PER_REVOLUTION
steps per revolution
48
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions