??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3578 StreamMaster Electric Monitor 4 flange x 3.5 NH outlet 12V monitor and logic box
Bill of material
3578 StreamMaster Electric Monitor 4 flange x 3.5 NH outlet 12V monitor and logic box
ORDERNO
3578 StreamMaster Electric Monitor 4 flange x 3.5 NH outlet 12V monitor and logic box
BRAND
brand
StreamMaster
DEPTH
depth
15.34in (389.64mm)
HEIGHT
height
16.25in (412.8mm)
MATERIAL
material
Pyrolite
NAME
name
3578 StreamMaster Electric Monitor 4 flange x 3.5 NH outlet 12V monitor and logic box
STYLE
style
3578
TYPE
type
WEIGHT
weight
45 lbs (20.5 kg)
WIDTH
width
12.25in (311.2mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions