??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3531 Oscillating Flange for Brass Monitor 4 flange x 4 flange unpainted
Bill of material
3531 Oscillating Flange for Brass Monitor 4 flange x 4 flange unpainted
ORDERNO
3531 Oscillating Flange for Brass Monitor 4 flange x 4 flange unpainted
CERTIFICATION_S_
certification(s)
COUNTRY_OF_MANUFACTURE
country of manufacture
DEPTH
depth
16.75in (425.5mm)
HEIGHT
height
15.44in (392.18mm)
MATERIAL
material
Brass
NAME
name
3531 Oscillating Flange for Brass Monitor 4 flange x 4 flange unpainted
STYLE
style
3531
TYPE
type
WEIGHT
weight
120 lbs (55 kg)
WIDTH
width
21.5in (546.1mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions