??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3523 Omega XPV Monitor 4 flange x 2.5 NH outlet, monitor only
Bill of material
3523 Omega XPV Monitor 4 flange x 2.5 NH outlet, monitor only
ORDERNO
3523 Omega XPV Monitor 4 flange x 2.5 NH outlet, monitor only
BRAND
brand
Omega
CERTIFICATION_S_
certification(s)
DEPTH
depth
9 34'' (248 mm)
FLOW__GPM_
flow (gpm)
1250
FLOW__LPM_
flow (lpm)
4800
HEIGHT
height
21 316'' less nozzle & handle (538 mm)
INLET
inlet
3'' or 4'' FL (75 or 100 mm)
MATERIAL
material
Brass
NAME
name
3523 Omega XPV Monitor 4 flange x 2.5 NH outlet, monitor only
OUTLET
outlet
2.5'' NH (65 mm)
STYLE
style
3523
TYPE
type
WEIGHT
weight
84 lbs (38.2 kg)
WIDTH
width
16 14'' (413 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions