??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
35 bronze gate valve
Bill of material
35_bronze_gate_valve_20mm
VARIANTNAME
20mm
WEIGHTKG
Weight (kg)
2.100
TEMPERATUREDEGC
Temperature deg C
-10 to 170 °C
SPECIFICATIONNOTES
Specification Notes
Robust and high quality bronze body with integral seating surfaces. Flanges ends require no pipe threading. Inside screw pattern with non-rising stem. Threaded bonnet. One piece wedge.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_35_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Handwheel
ENDCONNECTION
End Connection
Flanged BS EN 1092-3 (formerly BS 4504)
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ENDFLANGEHOLEDIAMETER
_End Flange Hole Diameter
14.000 mm
ENDFLANGEHOLECENTRES
_End Flange Hole Centres
75.000 mm
TOPOFSTEM
_Top of Stem
37.500 mm
STEMRADIUS
Stem Radius
5.640 mm
PACKINGRINGNECKRADIUS
Packing Ring Neck Radius
11.750 mm
PACKINGRINGHEXHEIGHT
Packing Ring Hex Height
10.700 mm
PACKINGRINGHEIGHT
Packing Ring Height
17.120 mm
PACKINGRINGHEXRADIUS
Packing Ring Hex Radius
21.149 mm
PACKINGNUTHEXHEIGHT
Packing Nut Hex Height
11.770 mm
PACKINGNUTHEIGHT
Packing Nut Height
17.658 mm
PACKINGNUTHEXRADIUS
Packing Nut Hex Radius
14.100 mm
HANDWHEELDEPTH
Handwheel Depth
16.889 mm
CONNECTIONSIZERADIUS
Connection Size Radius
10.000 mm
BONNETUPPERTHICKNESS
Bonnet Upper Thickness
4.458 mm
BONNETUPPERRADIUS
Bonnet Upper Radius
31.724 mm
BONNETLOWERTHICKNESS
Bonnet Lower Thickness
13.375 mm
BONNETLOWERRADIUS
Bonnet Lower Radius
30.800 mm
BODYWIDTH
Body Width
77.000 mm
BODYRADIUS
Body Radius
25.000 mm
BODYGLOBESTEMRADIUS
Body Globe Stem Radius
23.100 mm
BODYGLOBERADIUS
Body Globe Radius
36.250 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
STUFFINGBOX
Stuffing Box
Brass BS EN 12165 CW617N
STEM
Stem
Brass BS EN 12164 CW614N
PACKINGRING
Packing Ring
Graphite (WRAS - Asbestos Free)
PACKINGNUT
Packing Nut
Brass BS EN 12164 CW614N
IDPLATE
ID Plate
Aluminium
HANDWHEELNUT
Handwheel Nut
Brass BS EN 12164 CW614N
HANDWHEEL
Handwheel
Aluminium
GLAND
Gland
Brass BS EN 12164 CW614N
DISC
Disc
Bronze BS EN 1982 CC491K
BONNET
Bonnet
Bronze BS EN 1982 CC491K
BODY
Body
Bronze BS EN 1982 CC491K
VAR_8HOLES
8_Holes
0.000
VAR_4HOLES
4_Holes
1.000
EMM
E mm
6.000 mm
DMM
D mm
105.000 mm
CONNECTIONSIZE
Connection Size
20.000 mm
CMM
C mm
76.000 mm
BMM
B mm
107.000 mm
AMM
A mm
89.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
20mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=7&catID=2
PRODUCTMODEL
Product Model
35
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_35_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Bronze Gate Valve
MODEL
Model
35
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Hattersley gate valves offer the ultimate in dependable service wherever minimum pressure drop is important.They serve as efficient stop valves with fluid flow in either direction. The straight through design offers little resistance to flow and reduces pressure drop to a minimum. A gate-like disc - actuated by a stem screw and handwheel - moves up and down at right angles to the path of flow, and seats against two seat faces to shut off the flow. Gate valves are not recommended for throttling since the control characteristic is not appropriate and subsequent damage due to erosion may prevent the valve providing an effective shut off.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions